Product groups
UNILOCK 5-axis shoulder screws for fastening to workpieces, system size 80 mm
K0971

UNILOCK 5-axis shoulder screws for fastening to workpieces,...

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Surface hardened and oxidised
Precision fits ground.
Note:The UNILOCK 5-axis locating bolts for fastening to workpieces are suitable for clamping and positioning workpieces. These locating bolts are passed through the clamping bolts for fastening to workpieces, screwed directly into the workpiece and positioned on the basic module or add-on module. The thread is used for fastening and positioning the workpiece.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0971 UNILOCK 5-axis shoulder screws for fastening to workpieces, size 80 mm 190 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings

UNILOCK 5-axis shoulder screws for fastening to workpieces, system size 80 mm

Item selection/filter

Order No.D

D1D2LL1L2L3SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0971.1610104016M10x1,520,940,5288,57847 on request
K0971.1612104016M12x1,7520,940,5289,581063on request
K0971.1612104916M12x1,7520,95037,51817,51075 on request
K0971.1616105516M16x220,958,543,52423,510100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Norway
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33