|
DescriptionProduct description:These grips are distinguished by their unusual design. The high form permits high clamping forces while being gentle to the hand.Material, version:Grip black hard thermoplastic. Coating black soft thermoplastic. Tapped bush brass. Screw electro zinc-plated steel grade 5.8.Note:SYMPA TOUCH high form clamping grips are available in 2 grip sizes with internal and external threads.On request:Other screw sizes, screw lengths, versions and colours.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|