- tube clamps
- Components for conveyor systems
- K2293
Lateral guide holder, plastic, with palm grip
- K2294
Lateral guide holder, plastic, adjustable with palm grip
- K2295
Single clamps, plastic, for lateral guides with conical holding profile
- K2296
Single clamps, plastic, for round lateral guides
- K2297
Pin, stainless steel, for plastic single clamps
- K2298
Single clamps, plastic, for flat bars for lateral guides with conical holding profile
- K2299
Single clamps, plastic, for flat bars for round lateral guides
- K2300
Pin, stainless steel for plastic single clamps for flat bars
- K2301
Double clamps, plastic for lateral guides with conical holding profile
- K2302
Double clamps, plastic for round lateral guides
- K2303
Pin, stainless steel for plastic double clamps
- K2304
Double clamps, plastic with stainless steel pins for lateral guides with conical holding profile
- K2305
Double clamps, plastic with stainless steel pins for round lateral guides
- K2306
Lateral guides, plastic round with conical holding profile
- K2307
lateral guides, plastic, flat with conical holding profile
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- Workpiece supports
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
K2296Single clamps, plastic, for round lateral guides |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Clamp thermoplastic. Nuts and screws stainless steel.Version:Clamp black. Screws and nuts bright.Note:The single clamp is used together with round lateral guides.
The targeted product guidance on the conveyor system holds the items on the conveyor belt during transport.Accessory:Pin K2297.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
| Order No. | Form | B | B1 | B2 | B3 | B4 | D | D1 | D2 | H | L | L1 | CAD | Acc. | Price | Order |
|---|
| K2296.013210 | A | 37 | 21 | 41 | 6,5 | 6,5 | 8,5 | 10 | 12 | 27 | 31,5 | 13,5 |  | | on request | | | K2296.013212 | A | 37 | 21 | 42 | 6,5 | 6,5 | 8,5 | 12 | 12 | 27 | 31,5 | 13,5 |  | | on request | |
|
| Order No. | Form | Form definition | B | B1 | B2 | B3 | B4 | D | D1 | D2 | H | L | L1 | CAD | Acc. | Price | Order |
|---|
| K2296.115910 | B | wide | 38,5 | 22,5 | 42 | 6,5 | 6,5 | 8,5 | 10 | 12 | 31 | 59 | 40,6 |  | | on request | | | K2296.115912 | B | wide | 38,5 | 22,5 | 43 | 6,5 | 6,5 | 8,5 | 12 | 12 | 31 | 59 | 40,6 |  | | on request | |
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|