Product groups

Item description/product images

DescriptionMaterial:Holder die-cast zinc.
Screw steel.
Spacers rubber.
Version:Holder alu-tone powder coated.
Screw electro zinc-plated.
Spacers black.
Note:Glass pane holders for fixating glass panes and other sheet elements.

The glass pane holder can be attached to flat surfaces or aluminium profiles using a slot nut. Surface elements from 2 mm to 9 mm can be firmly secured using the enclosed rubber spacers.

When cutting the sheet elements to size, a gap of at least 16.5 mm must be taken into account.
Supplied with1 Glass pane holder
1 M5x16 screw
5 Spacers for 2 mm to 9 mm thick panes
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2192_Datasheet_32313_Glass_pane_holders--en 369 kB

Drawings

Glass pane holders

Item selection/filter

Order No.

Clamping range
mm
CADAcc.PriceOrder
K2192.02092-9 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33