Product groups
Mounting bracket, steel, for telescopic slides, Form A
K2094_A

Mounting bracket, steel, for telescopic slides, Form A

go back

Item description/product images

DescriptionMaterial:Mounting bracket steel.Version:Mounting bracket electro zinc-plated.Note for ordering:Sold in pairs.
Note:As an option for floor or side mounting.Accessory:K1718 Steel telescopic slides for side mounting, over-extension, load capacity up to 160 kgSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2094_A Mounting bracket, steel, for telescopic slides, Form A 163 kB

Drawings

Mounting bracket, steel, for telescopic slides, Form A

Item selection/filter

Order No.FormL

Packaging typeCADAcc.PriceOrder
K2094.0279A2791 piece = 1 pair on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33