Product groups
Pull handles stainless steel, oval
K0208

Pull handles stainless steel, oval

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4404.
Fastening material 1.4301.

Version:Vibratory ground semi-gloss finish.Assembly:From the rear.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0208 Pull handles stainless steel, oval 142 kB

Drawings

Pull handles stainless steel, oval

Item selection/filter

Order No.

ABB1DHLRTLoad
capacity
N
CADAcc.PriceOrder
K0208.10005100128M5x104010822101000 on request
K0208.12005120128M5x104012822101000 on request
K0208.15005150128M5x104015822101000 on request
K0208.18005180128M5x104018822101000 on request
K0208.25005250128M5x104025822101000 on request
K0208.1000610019,510M6x124511024121000 on request
K0208.1200612019,510M6x124513024121000 on request
K0208.1500615019,510M6x124516024121000 on request
K0208.1800618019,510M6x124519024121000 on request
K0208.2500625019,510M6x124526024121000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33