Product groups
Pull handles, oval aluminium
K0204

Pull handles, oval aluminium

go back

Item description/product images

DescriptionMaterial:Oval aluminium EN AW-6060Version:Black or ruby red RAL 3003 powder-coated, natural tone anodised or bright vibratory ground.Note:These pull handles are extremely robust and can also be used where rough usage is expected. The bright vibratory-ground version can be painted or coated after assembly.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0204 Pull handles, oval aluminium 116 kB

Drawings

Pull handles, oval aluminium

Item selection/filter

Order No.Main
colour
Surface finish
body
ABB1DHLTLoad
capacity
N
StatusCADAcc.PriceOrder
K0204.10001blackpowder-coated1002113M650113121000 on request
K0204.11201blackpowder-coated1122113M650125121000 on request
K0204.1120108blackpowder-coated1122517M855129141000 on request
K0204.12001blackpowder-coated1202113M650133121000 on request
K0204.1200108blackpowder-coated1202517M855137141000 on request
K0204.12801blackpowder-coated1282113M650141121000 on request
K0204.1280108blackpowder-coated1282517M855145141000 on request
K0204.1600106blackpowder-coated1602113M650173121000 on request
K0204.16001blackpowder-coated1602517M855177141000 on request
K0204.18001blackpowder-coated1802517M855197141000 on request
K0204.19201blackpowder-coated1922517M855209141000 on request
K0204.35001blackpowder-coated3502517M855367141000 on request
K0204.110003naturalanodised1002113M650113121000 on request
K0204.111203naturalanodised1122113M650125121000 on request
K0204.11120308naturalanodised1122517M855129141000 on request
K0204.112003naturalanodised1202113M650133121000 on request
K0204.11200308naturalanodised1202517M855137141000 on request
K0204.112803naturalanodised1282113M650141121000 on request
K0204.11280308naturalanodised1282517M855145141000 on request
K0204.11600306naturalanodised1602113M650173121000 on request
K0204.116003naturalanodised1602517M855177141000 on request
K0204.118003naturalanodised1802517M855197141000 on request
K0204.119203naturalanodised1922517M855209141000 on request
K0204.135003naturalanodised3502517M855367141000 on request
K0204.19203naturalanodised1922617M855209141000no longer available on request
K0204.10027ruby redpowder-coated1002113M650113121000 on request
K0204.11227ruby redpowder-coated1122113M650125121000 on request
K0204.1122708ruby redpowder-coated1122517M855129141000 on request
K0204.12027ruby redpowder-coated1202113M650133121000 on request
K0204.1202708ruby redpowder-coated1202517M855137141000 on request
K0204.12827ruby redpowder-coated1282113M650141121000 on request
K0204.1282708ruby redpowder-coated1282517M855145141000 on request
K0204.1602706ruby redpowder-coated1602113M650173121000 on request
K0204.16027ruby redpowder-coated1602517M855177141000 on request
K0204.18027ruby redpowder-coated1802517M855197141000 on request
K0204.19227ruby redpowder-coated1922517M855209141000 on request
K0204.35027ruby redpowder-coated3502517M855367141000 on request
K0204.100-bright and tumbled1002113M650113121000 on request
K0204.112-bright and tumbled1122113M650125121000 on request
K0204.120-bright and tumbled1202113M650133121000 on request
K0204.128-bright and tumbled1282113M650141121000 on request
K0204.16006-bright and tumbled1602113M650173121000 on request
K0204.11208-bright and tumbled1122517M855129141000 on request
K0204.12008-bright and tumbled1202517M855137141000 on request
K0204.12808-bright and tumbled1282517M855145141000 on request
K0204.160-bright and tumbled1602517M855177141000 on request
K0204.180-bright and tumbled1802517M855197141000 on request
K0204.192-bright and tumbled1922517M855209141000 on request
K0204.350-bright and tumbled3502517M855367141000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33