Product groups
Tubular handles, plastic, with electronic switch function and one push button, without emergency stop
K1529_A

Tubular handles, plastic, with electronic switch function and...

go back

Item description/product images

DescriptionMaterial:Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Version:Grip legs black.
Grip tube black.
Note:Push button (changer)
2 LED's
Plug 8 pin
Assembly:From the front.Drawing reference:
2) Red LED
3) Green LED
4) Push button
5) Connector, M12x1
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1529_A Tubular handles, plastic, with electronic switch function and one push button, without emergency stop 464 kB
 Technical information, tubular handles, with electric switch function 116 kB

Drawings

Tubular handles, plastic, with electronic switch function and one push button, without emergency stop

Item selection/filter

Order No.FormABB1D

HH1H2LL1Load
capacity
N
CADAcc.PriceOrder
K1529.180A18048328,5801060230131000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33