Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Grip aluminium profile.
End caps polyamide.
Form A: rubber profile for mounting.
Form B: 2 steel countersunk screws for mounting.
Version:Handle glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note:The Form A handles can be mounted without screws by material thicknesses of 1 - 2.5 mm. Two rubber profiles ensure an absolutely firm hold.
The Form B handles can be mounted from the front with 2 countersunk screws.

Two cross-slots offset by 90° for M4 screws allow an earthing cable to be connected and can serve as mounting aids for additional parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now, depending on which type is being used, push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0238 Recessed handles 170 kB

Drawings (total overview)

Recessed handles

Pull handles recessed, Form A

More information

Drawings

Pull handles recessed, Form A

Item selection/filter

Order No.Main
colour
FormType HLL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K0238.10011black anodizedAplug-in9010011519,5104 x 73500 on request
K0238.10013natural anodizedAplug-in9010011519,5104 x 73500 on request
K0238.11811black anodizedAplug-in9011813319,5122 x 73500 on request
K0238.11813natural anodizedAplug-in9011813319,5122 x 73500 on request
K0238.16711black anodizedAplug-in9016718219,5171 x 73500 on request
K0238.16713natural anodizedAplug-in9016718219,5171 x 73500 on request

Pull handles recessed, Form B

More information

Drawings

Pull handles recessed, Form B

Item selection/filter

Order No.Main
colour
FormType HLL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K0238.10021black anodizedBscrew on9010011519,5104 x 73500 on request
K0238.10023natural anodizedBscrew on9010011519,5104 x 73500 on request
K0238.11821black anodizedBscrew on9011813319,5122 x 73500 on request
K0238.11823natural anodizedBscrew on9011813319,5122 x 73500 on request
K0238.16721black anodizedBscrew on9016718219,5171 x 73500 on request
K0238.16723natural anodizedBscrew on9016718219,5171 x 73500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Newsletter Top
Copyright © 2023 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33