Product groups
Finger grips, plastic, round
K2292

Finger grips, plastic, round

go back

Item description/product images

DescriptionMaterial:Thermoplastic.Version:black-grey RAL 7021, pure orange RAL 2004, colza yellow RAL 1021, signal green RAL 6032, traffic blue RAL 5017, traffic red RAL 3020 and light grey RAL 7035.Note:The max. tightening torque is 2 Nm.Assembly:From the rear.Advantages:Fastened using self-tapping screws
Mounted from the rear
Grip in different colours
Supplied withSelf-tapping fastening screws for plastics, L=12 mm are supplied.Drawing reference:
Form A: with collar
Form B: without collar
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2292 Finger grips, plastic, round 128 kB

Drawings (total overview)

Finger grips, plastic, round

Finger grips, plastic, round, Form A, with collar

More information

Drawings

Finger grips, plastic, round, Form A, with collar

Item selection/filter

Order No.FormMain
colour
ABB1D

HH1LL1S
max.
Load
capacity
N
CADAcc.PriceOrder
K2292.108030Ablack grey RAL 702130812432438424,5500 on request
K2292.1080302Aorange RAL 200430812432438424,5500 on request
K2292.10803016Acolza yellow RAL 102130812432438424,5500 on request
K2292.10803086Asignal green RAL 603230812432438424,5500 on request
K2292.10803087Atraffic blue RAL 501730812432438424,5500 on request
K2292.10803084Atraffic red RAL 302030812432438424,5500 on request
K2292.10803088Alight grey RAL 703530812432438424,5500 on request
K2292.108040Ablack grey RAL 702140812432448524,5500 on request
K2292.1080402Aorange RAL 200440812432448524,5500 on request
K2292.10804016Acolza yellow RAL 102140812432448524,5500 on request
K2292.10804086Asignal green RAL 603240812432448524,5500 on request
K2292.10804087Atraffic blue RAL 501740812432448524,5500 on request
K2292.10804084Atraffic red RAL 302040812432448524,5500 on request
K2292.10804088Alight grey RAL 703540812432448524,5500 on request
K2292.110040Ablack grey RAL 7021401014433450544,5500 on request
K2292.1100402Aorange RAL 2004401014433450544,5500 on request
K2292.11004016Acolza yellow RAL 1021401014433450544,5500 on request
K2292.11004086Asignal green RAL 6032401014433450544,5500 on request
K2292.11004087Atraffic blue RAL 5017401014433450544,5500 on request
K2292.11004084Atraffic red RAL 3020401014433450544,5500 on request
K2292.11004088Alight grey RAL 7035401014433450544,5500 on request

Finger grips, plastic, round, Form B, without collar

More information

Drawings

Finger grips, plastic, round, Form B, without collar

Item selection/filter

Order No.FormMain
colour
ABD

HLS
max.
Load
capacity
N
CADAcc.PriceOrder
K2292.208030Bblack grey RAL 7021308432384,5500 on request
K2292.2080302Borange RAL 2004308432384,5500 on request
K2292.20803016Bcolza yellow RAL 1021308432384,5500 on request
K2292.20803086Bsignal green RAL 6032308432384,5500 on request
K2292.20803087Btraffic blue RAL 5017308432384,5500 on request
K2292.20803084Btraffic red RAL 3020308432384,5500 on request
K2292.20803088Blight grey RAL 7035308432384,5500 on request
K2292.208040Bblack grey RAL 7021408432484,5500 on request
K2292.2080402Borange RAL 2004408432484,5500 on request
K2292.20804016Bcolza yellow RAL 1021408432484,5500 on request
K2292.20804086Bsignal green RAL 6032408432484,5500 on request
K2292.20804087Btraffic blue RAL 5017408432484,5500 on request
K2292.20804084Btraffic red RAL 3020408432484,5500 on request
K2292.20804088Blight grey RAL 7035408432484,5500 on request
K2292.210040Bblack grey RAL 70214010433504,5500 on request
K2292.2100402Borange RAL 20044010433504,5500 on request
K2292.21004016Bcolza yellow RAL 10214010433504,5500 on request
K2292.21004086Bsignal green RAL 60324010433504,5500 on request
K2292.21004087Btraffic blue RAL 50174010433504,5500 on request
K2292.21004084Btraffic red RAL 30204010433504,5500 on request
K2292.21004088Blight grey RAL 70354010433504,5500 on request