Product groups
Indexing plungers, stainless steel with stainless steel mushroom grip and extended locking pin
K2262

Indexing plungers, stainless steel with stainless steel mushroom...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.Material:

Stainless steel version A1:
Threaded sleeve and mushroom grip 1.4305.
Indexing pin hardened 1.4034.
Indexing pin not hardened 1.4305.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.

Version:Stainless steel version A1:
Threaded sleeve and mushroom grip bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Stainless steel version A4:
Threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground and chemically nickel-plated.
Indexing pin ground, bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2262 Indexing plungers, stainless steel with stainless steel mushroom grip and extended locking pin 227 kB

Drawings (total overview)

Indexing plungers, stainless steel with stainless steel mushroom grip and extended locking pin

Indexing plungers, stainless steel with stainless steel mushroom grip and extended indexing pin, without locking slot or locknut

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip and extended indexing pin, without locking slot or locknut

Item selection/filter

Order No.SizeFormForm definitionSteel
code
Surface finish
component
DD1D2LL1L2L3CADAcc.PriceOrder
K2262.20019039Awithout locking slot, without locknut1.4034bright3M6x0,75143312510 on request
K2262.20010040Awithout locking slot, without locknut1.4034bright4M8x11840,515613 on request
K2262.20011051Awithout locking slot, without locknut1.4034bright5M10x12146,517715 on request
K2262.20012062Awithout locking slot, without locknut1.4034bright6M12x1,52554,720817 on request
K2262.20013083Awithout locking slot, without locknut1.4034bright8M16x1,53372261023 on request
K2262.20014104Awithout locking slot, without locknut1.4034bright10M20x1,53379281225 on request
K2262.20014124Awithout locking slot, without locknut1.4034bright12M20x1,53384281425 on request
K2262.20015165Awithout locking slot, without locknut1.4034bright16M24x240104321828 on request
K2262.21119039Awithout locking slot, without locknut1.4305bright3M6x0,75143312510 on request
K2262.21110040Awithout locking slot, without locknut1.4305bright4M8x11840,515613 on request
K2262.21111051Awithout locking slot, without locknut1.4305bright5M10x12146,517715 on request
K2262.21112062Awithout locking slot, without locknut1.4305bright6M12x1,52554,720817 on request
K2262.21113083Awithout locking slot, without locknut1.4305bright8M16x1,53372261023 on request
K2262.21114104Awithout locking slot, without locknut1.4305bright10M20x1,53379281225 on request
K2262.21114124Awithout locking slot, without locknut1.4305bright12M20x1,53384281425 on request
K2262.21115165Awithout locking slot, without locknut1.4305bright16M24x240104321828 on request
K2262.20619039Awithout locking slot, without locknut1.4404bright3M6x0,75143312510 on request
K2262.20610040Awithout locking slot, without locknut1.4404bright4M8x11840,515613 on request
K2262.20611051Awithout locking slot, without locknut1.4404bright5M10x12146,517715 on request
K2262.20612062Awithout locking slot, without locknut1.4404bright6M12x1,52554,720817 on request
K2262.20613083Awithout locking slot, without locknut1.4404bright8M16x1,53372261023 on request
K2262.20614104Awithout locking slot, without locknut1.4404bright10M20x1,53379281225 on request
K2262.20614124Awithout locking slot, without locknut1.4404bright12M20x1,53384281425 on request
K2262.20615165Awithout locking slot, without locknut1.4404bright16M24x240104321828 on request
K2262.21719039Awithout locking slot, without locknut1.4404bright3M6x0,75143312510 on request
K2262.21710040Awithout locking slot, without locknut1.4404bright4M8x11840,515613 on request
K2262.21711051Awithout locking slot, without locknut1.4404bright5M10x12146,517715 on request
K2262.21712062Awithout locking slot, without locknut1.4404bright6M12x1,52554,720817 on request
K2262.21713083Awithout locking slot, without locknut1.4404bright8M16x1,53372261023 on request
K2262.21714104Awithout locking slot, without locknut1.4404bright10M20x1,53379281225 on request
K2262.21714124Awithout locking slot, without locknut1.4404bright12M20x1,53384281425 on request
K2262.21715165Awithout locking slot, without locknut1.4404bright16M24x240104321828 on request
K2262.206190319Awithout locking slot, without locknut1.4404blasted3M6x0,75143312510 on request
K2262.206100410Awithout locking slot, without locknut1.4404blasted4M8x11840,515613 on request
K2262.206110511Awithout locking slot, without locknut1.4404blasted5M10x12146,517715 on request
K2262.206120612Awithout locking slot, without locknut1.4404blasted6M12x1,52554,720817 on request
K2262.206130813Awithout locking slot, without locknut1.4404blasted8M16x1,53372261023 on request
K2262.206141014Awithout locking slot, without locknut1.4404blasted10M20x1,53379281225 on request
K2262.206141214Awithout locking slot, without locknut1.4404blasted12M20x1,53384281425 on request
K2262.206151615Awithout locking slot, without locknut1.4404blasted16M24x240104321828 on request
K2262.217190319Awithout locking slot, without locknut1.4404blasted3M6x0,75143312510 on request
K2262.217100410Awithout locking slot, without locknut1.4404blasted4M8x11840,515613 on request
K2262.217110511Awithout locking slot, without locknut1.4404blasted5M10x12146,517715 on request
K2262.217120612Awithout locking slot, without locknut1.4404blasted6M12x1,52554,720817 on request
K2262.217130813Awithout locking slot, without locknut1.4404blasted8M16x1,53372261023 on request
K2262.217141014Awithout locking slot, without locknut1.4404blasted10M20x1,53379281225 on request
K2262.217141214Awithout locking slot, without locknut1.4404blasted12M20x1,53384281425 on request
K2262.217151615Awithout locking slot, without locknut1.4404blasted16M24x240104321828 on request
Order No.SizeFormForm definitionSteel
code
Surface finish
component
Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2262.20019039Awithout locking slot, without locknut1.4034bright580,84,512 on request
K2262.20010040Awithout locking slot, without locknut1.4034bright6101615 on request
K2262.20011051Awithout locking slot, without locknut1.4034bright8131,3516 on request
K2262.20012062Awithout locking slot, without locknut1.4034bright9141,8618 on request
K2262.20013083Awithout locking slot, without locknut1.4034bright12192,31545 on request
K2262.20014104Awithout locking slot, without locknut1.4034bright15222,81543 on request
K2262.20014124Awithout locking slot, without locknut1.4034bright18222,81551 on request
K2262.20015165Awithout locking slot, without locknut1.4034bright24273,22050 on request
K2262.21119039Awithout locking slot, without locknut1.4305bright580,84,512 on request
K2262.21110040Awithout locking slot, without locknut1.4305bright6101615 on request
K2262.21111051Awithout locking slot, without locknut1.4305bright8131,3516 on request
K2262.21112062Awithout locking slot, without locknut1.4305bright9141,8618 on request
K2262.21113083Awithout locking slot, without locknut1.4305bright12192,31545 on request
K2262.21114104Awithout locking slot, without locknut1.4305bright15222,81543 on request
K2262.21114124Awithout locking slot, without locknut1.4305bright18222,81551 on request
K2262.21115165Awithout locking slot, without locknut1.4305bright24273,22050 on request
K2262.20619039Awithout locking slot, without locknut1.4404bright580,838 on request
K2262.20610040Awithout locking slot, without locknut1.4404bright6101719 on request
K2262.20611051Awithout locking slot, without locknut1.4404bright8131,3417 on request
K2262.20612062Awithout locking slot, without locknut1.4404bright9141,8718 on request
K2262.20613083Awithout locking slot, without locknut1.4404bright12192,31545 on request
K2262.20614104Awithout locking slot, without locknut1.4404bright15222,81540 on request
K2262.20614124Awithout locking slot, without locknut1.4404bright18222,81551 on request
K2262.20615165Awithout locking slot, without locknut1.4404bright24273,22050 on request
K2262.21719039Awithout locking slot, without locknut1.4404bright580,838 on request
K2262.21710040Awithout locking slot, without locknut1.4404bright6101719 on request
K2262.21711051Awithout locking slot, without locknut1.4404bright8131,3417 on request
K2262.21712062Awithout locking slot, without locknut1.4404bright9141,8718 on request
K2262.21713083Awithout locking slot, without locknut1.4404bright12192,31545 on request
K2262.21714104Awithout locking slot, without locknut1.4404bright15222,81540 on request
K2262.21714124Awithout locking slot, without locknut1.4404bright18222,81551 on request
K2262.21715165Awithout locking slot, without locknut1.4404bright24273,22050 on request
K2262.206190319Awithout locking slot, without locknut1.4404blasted580,838 on request
K2262.206100410Awithout locking slot, without locknut1.4404blasted6101719 on request
K2262.206110511Awithout locking slot, without locknut1.4404blasted8131,3417 on request
K2262.206120612Awithout locking slot, without locknut1.4404blasted9141,8718 on request
K2262.206130813Awithout locking slot, without locknut1.4404blasted12192,31545 on request
K2262.206141014Awithout locking slot, without locknut1.4404blasted15222,81540 on request
K2262.206141214Awithout locking slot, without locknut1.4404blasted18222,81551 on request
K2262.206151615Awithout locking slot, without locknut1.4404blasted24273,22050 on request
K2262.217190319Awithout locking slot, without locknut1.4404blasted580,838 on request
K2262.217100410Awithout locking slot, without locknut1.4404blasted6101719 on request
K2262.217110511Awithout locking slot, without locknut1.4404blasted8131,3417 on request
K2262.217120612Awithout locking slot, without locknut1.4404blasted9141,8718 on request
K2262.217130813Awithout locking slot, without locknut1.4404blasted12192,31545 on request
K2262.217141014Awithout locking slot, without locknut1.4404blasted15222,81540 on request
K2262.217141214Awithout locking slot, without locknut1.4404blasted18222,81551 on request
K2262.217151615Awithout locking slot, without locknut1.4404blasted24273,22050 on request

Indexing plungers, stainless steel with stainless steel mushroom grip, extended indexing pin and locknut

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip, extended indexing pin and locknut

Item selection/filter

Order No.SizeFormForm definitionSteel
code
Surface finish
component
DD1D2LL1L2L3CADAcc.PriceOrder
K2262.20029039Bwithout locking slot, with locknut1.4034bright3M6x0,75143312510 on request
K2262.20020040Bwithout locking slot, with locknut1.4034bright4M8x11840,515613 on request
K2262.20021051Bwithout locking slot, with locknut1.4034bright5M10x12146,517715 on request
K2262.20022062Bwithout locking slot, with locknut1.4034bright6M12x1,52554,720817 on request
K2262.20023083Bwithout locking slot, with locknut1.4034bright8M16x1,53372261023 on request
K2262.20024104Bwithout locking slot, with locknut1.4034bright10M20x1,53379281225 on request
K2262.20024124Bwithout locking slot, with locknut1.4034bright12M20x1,53384281425 on request
K2262.20025165Bwithout locking slot, with locknut1.4034bright16M24x240104321828 on request
K2262.21129039Bwithout locking slot, with locknut1.4305bright3M6x0,75143312510 on request
K2262.21120040Bwithout locking slot, with locknut1.4305bright4M8x11840,515613 on request
K2262.21121051Bwithout locking slot, with locknut1.4305bright5M10x12146,517715 on request
K2262.21122062Bwithout locking slot, with locknut1.4305bright6M12x1,52554,720817 on request
K2262.21123083Bwithout locking slot, with locknut1.4305bright8M16x1,53372261023 on request
K2262.21124104Bwithout locking slot, with locknut1.4305bright10M20x1,53379281225 on request
K2262.21124124Bwithout locking slot, with locknut1.4305bright12M20x1,53384281425 on request
K2262.21125165Bwithout locking slot, with locknut1.4305bright16M24x240104321828 on request
K2262.20629039Bwithout locking slot, with locknut1.4404bright3M6x0,75143312510 on request
K2262.20620040Bwithout locking slot, with locknut1.4404bright4M8x11840,515613 on request
K2262.20621051Bwithout locking slot, with locknut1.4404bright5M10x12146,517715 on request
K2262.20622062Bwithout locking slot, with locknut1.4404bright6M12x1,52554,720817 on request
K2262.20623083Bwithout locking slot, with locknut1.4404bright8M16x1,53372261023 on request
K2262.20624104Bwithout locking slot, with locknut1.4404bright10M20x1,53379281225 on request
K2262.20624124Bwithout locking slot, with locknut1.4404bright12M20x1,53384281425 on request
K2262.20625165Bwithout locking slot, with locknut1.4404bright16M24x240104321828 on request
K2262.21729039Bwithout locking slot, with locknut1.4404bright3M6x0,75143312510 on request
K2262.21720040Bwithout locking slot, with locknut1.4404bright4M8x11840,515613 on request
K2262.21721051Bwithout locking slot, with locknut1.4404bright5M10x12146,517715 on request
K2262.21722062Bwithout locking slot, with locknut1.4404bright6M12x1,52554,720817 on request
K2262.21723083Bwithout locking slot, with locknut1.4404bright8M16x1,53372261023 on request
K2262.21724104Bwithout locking slot, with locknut1.4404bright10M20x1,53379281225 on request
K2262.21724124Bwithout locking slot, with locknut1.4404bright12M20x1,53384281425 on request
K2262.21725165Bwithout locking slot, with locknut1.4404bright16M24x240104321828 on request
K2262.206290319Bwithout locking slot, with locknut1.4404blasted3M6x0,75143312510 on request
K2262.206200410Bwithout locking slot, with locknut1.4404blasted4M8x11840,515613 on request
K2262.206210511Bwithout locking slot, with locknut1.4404blasted5M10x12146,517715 on request
K2262.206220612Bwithout locking slot, with locknut1.4404blasted6M12x1,52554,720817 on request
K2262.206230813Bwithout locking slot, with locknut1.4404blasted8M16x1,53372261023 on request
K2262.206241014Bwithout locking slot, with locknut1.4404blasted10M20x1,53379281225 on request
K2262.206241214Bwithout locking slot, with locknut1.4404blasted12M20x1,53384281425 on request
K2262.206251615Bwithout locking slot, with locknut1.4404blasted16M24x240104321828 on request
K2262.217290319Bwithout locking slot, with locknut1.4404blasted3M6x0,75143312510 on request
K2262.217200410Bwithout locking slot, with locknut1.4404blasted4M8x11840,515613 on request
K2262.217210511Bwithout locking slot, with locknut1.4404blasted5M10x12146,517715 on request
K2262.217220612Bwithout locking slot, with locknut1.4404blasted6M12x1,52554,720817 on request
K2262.217230813Bwithout locking slot, with locknut1.4404blasted8M16x1,53372261023 on request
K2262.217241014Bwithout locking slot, with locknut1.4404blasted10M20x1,53379281225 on request
K2262.217241214Bwithout locking slot, with locknut1.4404blasted12M20x1,53384281425 on request
K2262.217251615Bwithout locking slot, with locknut1.4404blasted16M24x240104321828 on request
Order No.SizeFormForm definitionSteel
code
Surface finish
component
Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2262.20029039Bwithout locking slot, with locknut1.4034bright58100,84,512 on request
K2262.20020040Bwithout locking slot, with locknut1.4034bright610131615 on request
K2262.20021051Bwithout locking slot, with locknut1.4034bright813171,3516 on request
K2262.20022062Bwithout locking slot, with locknut1.4034bright914191,8618 on request
K2262.20023083Bwithout locking slot, with locknut1.4034bright1219242,31545 on request
K2262.20024104Bwithout locking slot, with locknut1.4034bright1522302,81543 on request
K2262.20024124Bwithout locking slot, with locknut1.4034bright1822302,81551 on request
K2262.20025165Bwithout locking slot, with locknut1.4034bright2427363,22050 on request
K2262.21129039Bwithout locking slot, with locknut1.4305bright58100,84,512 on request
K2262.21120040Bwithout locking slot, with locknut1.4305bright610131615 on request
K2262.21121051Bwithout locking slot, with locknut1.4305bright813171,3516 on request
K2262.21122062Bwithout locking slot, with locknut1.4305bright914191,8618 on request
K2262.21123083Bwithout locking slot, with locknut1.4305bright1219242,31545 on request
K2262.21124104Bwithout locking slot, with locknut1.4305bright1522302,81543 on request
K2262.21124124Bwithout locking slot, with locknut1.4305bright1822302,81551 on request
K2262.21125165Bwithout locking slot, with locknut1.4305bright2427363,22050 on request
K2262.20629039Bwithout locking slot, with locknut1.4404bright58100,838 on request
K2262.20620040Bwithout locking slot, with locknut1.4404bright610131719 on request
K2262.20621051Bwithout locking slot, with locknut1.4404bright813171,3417 on request
K2262.20622062Bwithout locking slot, with locknut1.4404bright914191,8718 on request
K2262.20623083Bwithout locking slot, with locknut1.4404bright1219242,31545 on request
K2262.20624104Bwithout locking slot, with locknut1.4404bright1522302,81540 on request
K2262.20624124Bwithout locking slot, with locknut1.4404bright1822302,81551 on request
K2262.20625165Bwithout locking slot, with locknut1.4404bright2427363,22050 on request
K2262.21729039Bwithout locking slot, with locknut1.4404bright58100,838 on request
K2262.21720040Bwithout locking slot, with locknut1.4404bright610131719 on request
K2262.21721051Bwithout locking slot, with locknut1.4404bright813171,3417 on request
K2262.21722062Bwithout locking slot, with locknut1.4404bright914191,8718 on request
K2262.21723083Bwithout locking slot, with locknut1.4404bright1219242,31545 on request
K2262.21724104Bwithout locking slot, with locknut1.4404bright1522302,81540 on request
K2262.21724124Bwithout locking slot, with locknut1.4404bright1822302,81551 on request
K2262.21725165Bwithout locking slot, with locknut1.4404bright2427363,22050 on request
K2262.206290319Bwithout locking slot, with locknut1.4404blasted58100,838 on request
K2262.206200410Bwithout locking slot, with locknut1.4404blasted610131719 on request
K2262.206210511Bwithout locking slot, with locknut1.4404blasted813171,3417 on request
K2262.206220612Bwithout locking slot, with locknut1.4404blasted914191,8718 on request
K2262.206230813Bwithout locking slot, with locknut1.4404blasted1219242,31545 on request
K2262.206241014Bwithout locking slot, with locknut1.4404blasted1522302,81540 on request
K2262.206241214Bwithout locking slot, with locknut1.4404blasted1822302,81551 on request
K2262.206251615Bwithout locking slot, with locknut1.4404blasted2427363,22050 on request
K2262.217290319Bwithout locking slot, with locknut1.4404blasted58100,838 on request
K2262.217200410Bwithout locking slot, with locknut1.4404blasted610131719 on request
K2262.217210511Bwithout locking slot, with locknut1.4404blasted813171,3417 on request
K2262.217220612Bwithout locking slot, with locknut1.4404blasted914191,8718 on request
K2262.217230813Bwithout locking slot, with locknut1.4404blasted1219242,31545 on request
K2262.217241014Bwithout locking slot, with locknut1.4404blasted1522302,81540 on request
K2262.217241214Bwithout locking slot, with locknut1.4404blasted1822302,81551 on request
K2262.217251615Bwithout locking slot, with locknut1.4404blasted2427363,22050 on request

Indexing plungers, stainless steel with stainless steel mushroom grip, extended indexing pin and locking slot

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip, extended indexing pin and locking slot

Item selection/filter

Order No.SizeFormForm definitionSteel
code
Surface finish
component
DD1D2LL1L2L3CADAcc.PriceOrder
K2262.20039039Cwith locking slot, without locknut1.4034bright3M6x0,751434,5126,510 on request
K2262.20030040Cwith locking slot, without locknut1.4034bright4M8x11842,515813 on request
K2262.20031051Cwith locking slot, without locknut1.4034bright5M10x12149,5171015 on request
K2262.20032062Cwith locking slot, without locknut1.4034bright6M12x1,52557,7201117 on request
K2262.20033083Cwith locking slot, without locknut1.4034bright8M16x1,53376261423 on request
K2262.20034104Cwith locking slot, without locknut1.4034bright10M20x1,53384281725 on request
K2262.20034124Cwith locking slot, without locknut1.4034bright12M20x1,53390282025 on request
K2262.20035165Cwith locking slot, without locknut1.4034bright16M24x240112322628 on request
K2262.21139039Cwith locking slot, without locknut1.4305bright3M6x0,751434,5126,510 on request
K2262.21130040Cwith locking slot, without locknut1.4305bright4M8x11842,515813 on request
K2262.21131051Cwith locking slot, without locknut1.4305bright5M10x12149,5171015 on request
K2262.21132062Cwith locking slot, without locknut1.4305bright6M12x1,52557,7201117 on request
K2262.21133083Cwith locking slot, without locknut1.4305bright8M16x1,53376261423 on request
K2262.21134104Cwith locking slot, without locknut1.4305bright10M20x1,53384281725 on request
K2262.21134124Cwith locking slot, without locknut1.4305bright12M20x1,53390282025 on request
K2262.21135165Cwith locking slot, without locknut1.4305bright16M24x240112322628 on request
K2262.20639039Cwith locking slot, without locknut1.4404bright3M6x0,751434,5126,510 on request
K2262.20630040Cwith locking slot, without locknut1.4404bright4M8x11842,515813 on request
K2262.20631051Cwith locking slot, without locknut1.4404bright5M10x12149,5171015 on request
K2262.20632062Cwith locking slot, without locknut1.4404bright6M12x1,52557,7201117 on request
K2262.20633083Cwith locking slot, without locknut1.4404bright8M16x1,53376261423 on request
K2262.20634104Cwith locking slot, without locknut1.4404bright10M20x1,53384281725 on request
K2262.20634124Cwith locking slot, without locknut1.4404bright12M20x1,53390282025 on request
K2262.20635165Cwith locking slot, without locknut1.4404bright16M24x240112322628 on request
K2262.21739039Cwith locking slot, without locknut1.4404bright3M6x0,751434,5126,510 on request
K2262.21730040Cwith locking slot, without locknut1.4404bright4M8x11842,515813 on request
K2262.21731051Cwith locking slot, without locknut1.4404bright5M10x12149,5171015 on request
K2262.21732062Cwith locking slot, without locknut1.4404bright6M12x1,52557,7201117 on request
K2262.21733083Cwith locking slot, without locknut1.4404bright8M16x1,53376261423 on request
K2262.21734104Cwith locking slot, without locknut1.4404bright10M20x1,53384281725 on request
K2262.21734124Cwith locking slot, without locknut1.4404bright12M20x1,53390282025 on request
K2262.21735165Cwith locking slot, without locknut1.4404bright16M24x240112322628 on request
K2262.206390319Cwith locking slot, without locknut1.4404blasted3M6x0,751434,5126,510 on request
K2262.206300410Cwith locking slot, without locknut1.4404blasted4M8x11842,515813 on request
K2262.206310511Cwith locking slot, without locknut1.4404blasted5M10x12149,5171015 on request
K2262.206320612Cwith locking slot, without locknut1.4404blasted6M12x1,52557,7201117 on request
K2262.206330813Cwith locking slot, without locknut1.4404blasted8M16x1,53376261423 on request
K2262.206341014Cwith locking slot, without locknut1.4404blasted10M20x1,53384281725 on request
K2262.206341214Cwith locking slot, without locknut1.4404blasted12M20x1,53390282025 on request
K2262.206351615Cwith locking slot, without locknut1.4404blasted16M24x240112322628 on request
K2262.217390319Cwith locking slot, without locknut1.4404blasted3M6x0,751434,5126,510 on request
K2262.217300410Cwith locking slot, without locknut1.4404blasted4M8x11842,515813 on request
K2262.217310511Cwith locking slot, without locknut1.4404blasted5M10x12149,5171015 on request
K2262.217320612Cwith locking slot, without locknut1.4404blasted6M12x1,52557,7201117 on request
K2262.217330813Cwith locking slot, without locknut1.4404blasted8M16x1,53376261423 on request
K2262.217341014Cwith locking slot, without locknut1.4404blasted10M20x1,53384281725 on request
K2262.217341214Cwith locking slot, without locknut1.4404blasted12M20x1,53390282025 on request
K2262.217351615Cwith locking slot, without locknut1.4404blasted16M24x240112322628 on request
Order No.SizeFormForm definitionSteel
code
Surface finish
component
Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2262.20039039Cwith locking slot, without locknut1.4034bright580,8310 on request
K2262.20030040Cwith locking slot, without locknut1.4034bright6101621 on request
K2262.20031051Cwith locking slot, without locknut1.4034bright8131,3516 on request
K2262.20032062Cwith locking slot, without locknut1.4034bright9141,8618 on request
K2262.20033083Cwith locking slot, without locknut1.4034bright12192,31545 on request
K2262.20034104Cwith locking slot, without locknut1.4034bright15222,81442 on request
K2262.20034124Cwith locking slot, without locknut1.4034bright18222,81551 on request
K2262.20035165Cwith locking slot, without locknut1.4034bright24273,21848 on request
K2262.21139039Cwith locking slot, without locknut1.4305bright580,8310 on request
K2262.21130040Cwith locking slot, without locknut1.4305bright6101621 on request
K2262.21131051Cwith locking slot, without locknut1.4305bright8131,3516 on request
K2262.21132062Cwith locking slot, without locknut1.4305bright9141,8618 on request
K2262.21133083Cwith locking slot, without locknut1.4305bright12192,31545 on request
K2262.21134104Cwith locking slot, without locknut1.4305bright15222,81442 on request
K2262.21134124Cwith locking slot, without locknut1.4305bright18222,81551 on request
K2262.21135165Cwith locking slot, without locknut1.4305bright24273,21848 on request
K2262.20639039Cwith locking slot, without locknut1.4404bright580,827 on request
K2262.20630040Cwith locking slot, without locknut1.4404bright6101719 on request
K2262.20631051Cwith locking slot, without locknut1.4404bright8131,3417 on request
K2262.20632062Cwith locking slot, without locknut1.4404bright9141,8718 on request
K2262.20633083Cwith locking slot, without locknut1.4404bright12192,31545 on request
K2262.20634104Cwith locking slot, without locknut1.4404bright15222,81442 on request
K2262.20634124Cwith locking slot, without locknut1.4404bright18222,81551 on request
K2262.20635165Cwith locking slot, without locknut1.4404bright24273,21848 on request
K2262.21739039Cwith locking slot, without locknut1.4404bright580,827 on request
K2262.21730040Cwith locking slot, without locknut1.4404bright6101719 on request
K2262.21731051Cwith locking slot, without locknut1.4404bright8131,3417 on request
K2262.21732062Cwith locking slot, without locknut1.4404bright9141,8718 on request
K2262.21733083Cwith locking slot, without locknut1.4404bright12192,31545 on request
K2262.21734104Cwith locking slot, without locknut1.4404bright15222,81442 on request
K2262.21734124Cwith locking slot, without locknut1.4404bright18222,81551 on request
K2262.21735165Cwith locking slot, without locknut1.4404bright24273,21848 on request
K2262.206390319Cwith locking slot, without locknut1.4404blasted580,827 on request
K2262.206300410Cwith locking slot, without locknut1.4404blasted6101719 on request
K2262.206310511Cwith locking slot, without locknut1.4404blasted8131,3417 on request
K2262.206320612Cwith locking slot, without locknut1.4404blasted9141,8718 on request
K2262.206330813Cwith locking slot, without locknut1.4404blasted12192,31545 on request
K2262.206341014Cwith locking slot, without locknut1.4404blasted15222,81442 on request
K2262.206341214Cwith locking slot, without locknut1.4404blasted18222,81551 on request
K2262.206351615Cwith locking slot, without locknut1.4404blasted24273,21848 on request
K2262.217390319Cwith locking slot, without locknut1.4404blasted580,827 on request
K2262.217300410Cwith locking slot, without locknut1.4404blasted6101719 on request
K2262.217310511Cwith locking slot, without locknut1.4404blasted8131,3417 on request
K2262.217320612Cwith locking slot, without locknut1.4404blasted9141,8718 on request
K2262.217330813Cwith locking slot, without locknut1.4404blasted12192,31545 on request
K2262.217341014Cwith locking slot, without locknut1.4404blasted15222,81442 on request
K2262.217341214Cwith locking slot, without locknut1.4404blasted18222,81551 on request
K2262.217351615Cwith locking slot, without locknut1.4404blasted24273,21848 on request

Indexing plungers, stainless steel with stainless steel mushroom grip, extended indexing pin, locking slot and locknut

More information

Drawings

Indexing plungers, stainless steel with stainless steel mushroom grip, extended indexing pin, locking slot and locknut

Item selection/filter

Order No.SizeFormForm definitionSteel
code
Surface finish
component
DD1D2LL1L2L3CADAcc.PriceOrder
K2262.20049039Dwith locking slot, with locknut1.4034bright3M6x0,751434,5126,510 on request
K2262.20040040Dwith locking slot, with locknut1.4034bright4M8x11842,515813 on request
K2262.20041051Dwith locking slot, with locknut1.4034bright5M10x12149,5171015 on request
K2262.20042062Dwith locking slot, with locknut1.4034bright6M12x1,52557,7201117 on request
K2262.20043083Dwith locking slot, with locknut1.4034bright8M16x1,53376261423 on request
K2262.20044104Dwith locking slot, with locknut1.4034bright10M20x1,53384281725 on request
K2262.20044124Dwith locking slot, with locknut1.4034bright12M20x1,53390282025 on request
K2262.20045165Dwith locking slot, with locknut1.4034bright16M24x240112322628 on request
K2262.21149039Dwith locking slot, with locknut1.4305bright3M6x0,751434,5126,510 on request
K2262.21140040Dwith locking slot, with locknut1.4305bright4M8x11842,515813 on request
K2262.21141051Dwith locking slot, with locknut1.4305bright5M10x12149,5171015 on request
K2262.21142062Dwith locking slot, with locknut1.4305bright6M12x1,52557,7201117 on request
K2262.21143083Dwith locking slot, with locknut1.4305bright8M16x1,53376261423 on request
K2262.21144104Dwith locking slot, with locknut1.4305bright10M20x1,53384281725 on request
K2262.21144124Dwith locking slot, with locknut1.4305bright12M20x1,53390282025 on request
K2262.21145165Dwith locking slot, with locknut1.4305bright16M24x240112322628 on request
K2262.20649039Dwith locking slot, with locknut1.4404bright3M6x0,751434,5126,510 on request
K2262.20640040Dwith locking slot, with locknut1.4404bright4M8x11842,515813 on request
K2262.20641051Dwith locking slot, with locknut1.4404bright5M10x12149,5171015 on request
K2262.20642062Dwith locking slot, with locknut1.4404bright6M12x1,52557,7201117 on request
K2262.20643083Dwith locking slot, with locknut1.4404bright8M16x1,53376261423 on request
K2262.20644104Dwith locking slot, with locknut1.4404bright10M20x1,53384281725 on request
K2262.20644124Dwith locking slot, with locknut1.4404bright12M20x1,53390282025 on request
K2262.20645165Dwith locking slot, with locknut1.4404bright16M24x240112322628 on request
K2262.21749039Dwith locking slot, with locknut1.4404bright3M6x0,751434,5126,510 on request
K2262.21740040Dwith locking slot, with locknut1.4404bright4M8x11842,515813 on request
K2262.21741051Dwith locking slot, with locknut1.4404bright5M10x12149,5171015 on request
K2262.21742062Dwith locking slot, with locknut1.4404bright6M12x1,52557,7201117 on request
K2262.21743083Dwith locking slot, with locknut1.4404bright8M16x1,53376261423 on request
K2262.21744104Dwith locking slot, with locknut1.4404bright10M20x1,53384281725 on request
K2262.21744124Dwith locking slot, with locknut1.4404bright12M20x1,53390282025 on request
K2262.21745165Dwith locking slot, with locknut1.4404bright16M24x240112322628 on request
K2262.206490319Dwith locking slot, with locknut1.4404blasted3M6x0,751434,5126,510 on request
K2262.206400410Dwith locking slot, with locknut1.4404blasted4M8x11842,515813 on request
K2262.206410511Dwith locking slot, with locknut1.4404blasted5M10x12149,5171015 on request
K2262.206420612Dwith locking slot, with locknut1.4404blasted6M12x1,52557,7201117 on request
K2262.206430813Dwith locking slot, with locknut1.4404blasted8M16x1,53376261423 on request
K2262.206441014Dwith locking slot, with locknut1.4404blasted10M20x1,53384281725 on request
K2262.206441214Dwith locking slot, with locknut1.4404blasted12M20x1,53390282025 on request
K2262.206451615Dwith locking slot, with locknut1.4404blasted16M24x240112322628 on request
K2262.217490319Dwith locking slot, with locknut1.4404blasted3M6x0,751434,5126,510 on request
K2262.217400410Dwith locking slot, with locknut1.4404blasted4M8x11842,515813 on request
K2262.217410511Dwith locking slot, with locknut1.4404blasted5M10x12149,5171015 on request
K2262.217420612Dwith locking slot, with locknut1.4404blasted6M12x1,52557,7201117 on request
K2262.217430813Dwith locking slot, with locknut1.4404blasted8M16x1,53376261423 on request
K2262.217441014Dwith locking slot, with locknut1.4404blasted10M20x1,53384281725 on request
K2262.217441214Dwith locking slot, with locknut1.4404blasted12M20x1,53390282025 on request
K2262.217451615Dwith locking slot, with locknut1.4404blasted16M24x240112322628 on request
Order No.SizeFormForm definitionSteel
code
Surface finish
component
Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2262.20049039Dwith locking slot, with locknut1.4034bright58100,8310 on request
K2262.20040040Dwith locking slot, with locknut1.4034bright610131621 on request
K2262.20041051Dwith locking slot, with locknut1.4034bright813171,3516 on request
K2262.20042062Dwith locking slot, with locknut1.4034bright914191,8618 on request
K2262.20043083Dwith locking slot, with locknut1.4034bright1219242,31545 on request
K2262.20044104Dwith locking slot, with locknut1.4034bright1522302,81442 on request
K2262.20044124Dwith locking slot, with locknut1.4034bright1822302,81551 on request
K2262.20045165Dwith locking slot, with locknut1.4034bright2427363,21848 on request
K2262.21149039Dwith locking slot, with locknut1.4305bright58100,8310 on request
K2262.21140040Dwith locking slot, with locknut1.4305bright610131621 on request
K2262.21141051Dwith locking slot, with locknut1.4305bright813171,3516 on request
K2262.21142062Dwith locking slot, with locknut1.4305bright914191,8618 on request
K2262.21143083Dwith locking slot, with locknut1.4305bright1219242,31545 on request
K2262.21144104Dwith locking slot, with locknut1.4305bright1522302,81442 on request
K2262.21144124Dwith locking slot, with locknut1.4305bright1822302,81551 on request
K2262.21145165Dwith locking slot, with locknut1.4305bright2427363,21848 on request
K2262.20649039Dwith locking slot, with locknut1.4404bright58100,827 on request
K2262.20640040Dwith locking slot, with locknut1.4404bright610131719 on request
K2262.20641051Dwith locking slot, with locknut1.4404bright813171,3417 on request
K2262.20642062Dwith locking slot, with locknut1.4404bright914191,8718 on request
K2262.20643083Dwith locking slot, with locknut1.4404bright1219242,31545 on request
K2262.20644104Dwith locking slot, with locknut1.4404bright1522302,81442 on request
K2262.20644124Dwith locking slot, with locknut1.4404bright1822302,81551 on request
K2262.20645165Dwith locking slot, with locknut1.4404bright2427363,21848 on request
K2262.21749039Dwith locking slot, with locknut1.4404bright58100,827 on request
K2262.21740040Dwith locking slot, with locknut1.4404bright610131719 on request
K2262.21741051Dwith locking slot, with locknut1.4404bright813171,3417 on request
K2262.21742062Dwith locking slot, with locknut1.4404bright914191,8718 on request
K2262.21743083Dwith locking slot, with locknut1.4404bright1219242,31545 on request
K2262.21744104Dwith locking slot, with locknut1.4404bright1522302,81442 on request
K2262.21744124Dwith locking slot, with locknut1.4404bright1822302,81551 on request
K2262.21745165Dwith locking slot, with locknut1.4404bright2427363,21848 on request
K2262.206490319Dwith locking slot, with locknut1.4404blasted58100,827 on request
K2262.206400410Dwith locking slot, with locknut1.4404blasted610131719 on request
K2262.206410511Dwith locking slot, with locknut1.4404blasted813171,3417 on request
K2262.206420612Dwith locking slot, with locknut1.4404blasted914191,8718 on request
K2262.206430813Dwith locking slot, with locknut1.4404blasted1219242,31545 on request
K2262.206441014Dwith locking slot, with locknut1.4404blasted1522302,81442 on request
K2262.206441214Dwith locking slot, with locknut1.4404blasted1822302,81551 on request
K2262.206451615Dwith locking slot, with locknut1.4404blasted2427363,21848 on request
K2262.217490319Dwith locking slot, with locknut1.4404blasted58100,827 on request
K2262.217400410Dwith locking slot, with locknut1.4404blasted610131719 on request
K2262.217410511Dwith locking slot, with locknut1.4404blasted813171,3417 on request
K2262.217420612Dwith locking slot, with locknut1.4404blasted914191,8718 on request
K2262.217430813Dwith locking slot, with locknut1.4404blasted1219242,31545 on request
K2262.217441014Dwith locking slot, with locknut1.4404blasted1522302,81442 on request
K2262.217441214Dwith locking slot, with locknut1.4404blasted1822302,81551 on request
K2262.217451615Dwith locking slot, with locknut1.4404blasted2427363,21848 on request