Product groups
 Palm grips with external thread
K1089_AG

Palm grips with external thread

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Screw steel.
Version:Grip, black.
Screw electro zinc-plated.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1089_AG Palm grips with external thread 152 kB

Drawings

 Palm grips with external thread

Item selection/filter

Order No.Form

DD1D2D6HH3T1LCADAcc.PriceOrder
K1089.43205X16LM532151123111,516 on request
K1089.43205X20LM532151123111,520 on request
K1089.43206X16LM632151123111,516 on request
K1089.43206X20LM632151123111,520 on request
K1089.43206X30LM632151123111,530 on request
K1089.43208X16LM832151123111,516 on request
K1089.43208X20LM832151123111,520 on request
K1089.43208X30LM832151123111,530 on request
K1089.43208X40LM832151123111,540 on request
K1089.44006X20LM64015,71224,512,5120 on request
K1089.44006X30LM64015,71224,512,5130 on request
K1089.44008X20LM84015,71224,512,5120 on request
K1089.44008X30LM84015,71224,512,5130 on request
K1089.44008X40LM84015,71224,512,5140 on request
K1089.44008X50LM84015,71224,512,5150 on request
K1089.45008X20LM8502014,529151,520 on request
K1089.45008X30LM8502014,529151,530 on request
K1089.45008X40LM8502014,529151,540 on request
K1089.45010X20LM10502014,529151,520 on request
K1089.45010X30LM10502014,529151,530 on request
K1089.45010X40LM10502014,529151,540 on request
K1089.45010X50LM10502014,529151,550 on request
K1089.46010X20LM106024183418,51,520 on request
K1089.46010X30LM106024183418,51,530 on request
K1089.46010X40LM106024183418,51,540 on request
K1089.46010X50LM106024183418,51,550 on request
K1089.46012X20LM126024183418,51,520 on request
K1089.46012X30LM126024183418,51,530 on request
K1089.46012X40LM126024183418,51,540 on request
K1089.46012X50LM126024183418,51,550 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33