Product groups
Locating bushes, stainless steel Form A (pressed in from rear)
K1476

Locating bushes, stainless steel Form A (pressed in from rear)

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4548.

Version:Hardened to min. 40 HRC, bright.Drawing reference:
1) grid plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1476 Locating bushes, stainless steel Form A (pressed in from rear) 290 kB

Drawings

Locating bushes, stainless steel Form A (pressed in from rear)

Item selection/filter

Order No.

DD1D2D3LL1L2D5D6TMin.
grid plate
thickness H
CADAcc.PriceOrder
K1476.131317,32520,0312,16,65,5820266,9220 on request
K1476.161620,728,622,0312,16,96,622297,2420 on request
K1476.202024,832,228,0317,18,428,1328338,7425 on request
K1476.252530,440,235,032110,2210,16354110,5425 on request
K1476.303036,248,242,0321,810,6311,18424910,9530 on request
K1476.353541,354,248,0325,112,1814,78485512,532 on request
K1476.505058,475,267,0331,115,4318,67677615,7545 on request