|
KIPP UNILOCK zero point clamping technology |
go back |
|
KIPP expands its portfolio with pneumatic zero point clamping technology - Three new clamping modules in the KIPP UNILOCK series
We have further expanded the KIPP UNILOCK series in the field of pneumatic zero point clamping technology. We now offer you even more options for quick and precise clamping and referencing of workpieces, fixtures and pallets on metal-cutting machining centres with three new clamping modules. The new clamping elements enable a changeover in seconds with a defined reference point and a repeat accuracy of less than 0.005 mm.
|
|
|
- KIPP UNILOCK clamping module ASM 99: The add-on clamp module is optimally suited for narrow gauge dimensions. The installation height is 56 mm, it is also possible to embed the clamping module completely into a fixture plate or the machine table. The slide position "open" can be monitored via an integrated feedback function.
- KIPP UNILOCK Automation clamping module ESA 138: This module fulfils all requirements regarding process reliability in automated clamping fixtures due to the integrated monitoring functions of the clamping slide position "open" or "closed". Four offset support faces with air system control ensure that the fixture is correctly positioned before the manufacturing process begins.
- KIPP UNILOCK clamp module EGM 110-75 with pallet coupler: This clamping module was specially developed for use in robot automation. The pallet coupler serves as the interface between the clamping pallet and the clamping module. The integrated feedback function can be used to check if the clamping slide position is "open" or "closed" and ensure that the clamping module and the pallet coupler are in the correct position. Compensation and dovetail clamping bolts: Also new to the range, these two components optimise the clamping and positioning of workpieces and fixtures. The compensation clamping bolt enables a gauge size compensation of ± 1 mm in one or all directions. The dovetail clamping bolt is fastened without thread, with the dovetail in a short clamping edge on the workpiece.
|
|
|
|
|
|
| Availability Here you can check item's availability. |
|