Product groups

Hydraulic clamping elements from KIPP

go back

Hydraulic clamping elements, new to the KIPP portfolio -
Flexible solutions for diverse clamping tasks

In addition to mechanical and pneumatic clamping technology, we now also offer a wide range of hydraulic clamping elements. These are a good solution wherever the generation and transmission of high forces is required when using small clamping elements. With a total of seven product groups, we offer you the possibility of flexibly covering a wide range of clamping tasks- from simple clamping fixtures to fully automated applications.


The key facts at a glance:

  • 7 Product families: support elements, draw-down side clamps, rotary lever clamps, link clamps, block cylinders, screw-in cylinders and swing clamps cover the support and clamping functions in a wide variety of hydraulic set-ups.

  • Intelligent: The information exchange between machine and clamping element ensures good control and adjustability of the clamping fixture.

  • Rapid: The hydraulic clamping elements enable set-up time-optimised hydraulic clamping of a wide variety of workpieces and workpiece groups.

  • Safe: All clamping elements meet the highest safety standards.

  • Versatile: The range includes both single and double acting clamping elements. Due to their definable return times, the latter are predestined for use in automated processes.