Product groups

Aluminium-Handräder von KIPP

go back

Functional and elegant - aluminium handwheels from KIPP

Are you looking for control elements for your production processes that are not only visually appealing but also impress in terms of ergonomics and operational safety? Then you will find it by us! We have added a series of lightweight aluminium handwheels to our range that perfectly combine function and design. Thanks to the innovative design, these control elements are particularly user-friendly and blend practically seamlessly into the production process. You can choose between six versions in differing sizes and two colours.

The key facts at a glance:

  • 6 Versions: Available as spoked or disc handwheels, without grip, with rotating grip or with fold-down cylinder grip

  • Ergonomic: Cylinder grips with optimised haptics and very good feel

  • Operational safety: Fold-down grips reduce protruding edges and minimise the risk of injury

  • Durable: Powder-coated in black or silver

  • Adaptable: Spoked handwheels with 125 mm and 160 mm diameter; disc handwheels from 80 mm to 125 mm diameter; frictional and form fitting variants

  • Precise: Tolerance in radial and axial run-out  0.4 mm