Product groups
Stud setswith screw-in stop for gluing in
K0405

Stud sets with screw-in stop for gluing in

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:Studs with screw-in stop have been designed especially for gluing-in. They allow mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
The LOCTITE products 638 and 648 have proven themselves in practice as a successful bonding agent.
Technical data see K0404.
Note:Safety data sheets (see downloads) can be found officially and in various languages on the internet under the search term: ‘Henkel Documents’.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0405 Stud setswith screw-in stop for gluing in 218 kB

Grub screw sets
with screw-in stop for gluing

More information

Item selection/filter

Order No.Main
material
Content (pcs.)
(LOCTITE adhesives 638 and 648 not included)
CADAcc.PriceOrder
K0405.01steelM5x20 (x20), M5x40 (x20), M5x60 (x10), M6x20 (x20), M6x40 (x20), M6x60(x10), M8x20 (x10), M8x40 (x10), M8x60 (x6), M10x20 (x10), M10x40 on request
K0405.02stainless steelM5x20 (x20), M5x40 (x20), M5x60 (x10), M6x20 (x20), M6x40 (x20), M6x60(x10), M8x20 (x10), M8x40 (x10), M8x60 (x6), M10x20 (x10), M10x40 on request

LOCTITE bonding agents (accessories)

More information

Drawings

LOCTITE bonding agents (accessories)

Item selection/filter

Order No.

Version 1ContainerShearing strength
N/mm²
Break-away torque
Nm
Temperature
resistance
CADAcc.PriceOrder
K0655.6380010retaining compound10 ml bottle20-3535-60-55 °C - +150 °C on request
K0655.6480010retaining compound10 ml bottle16-3030-55-55 °C - +175 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Macedonia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33