Product groups
K0283

Self-aligning pads swivel angle 14° and 20°

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body steel.
Ball rust and acid resistant steel.
Form M with carbide insert.
Version:Body black oxidised.
Ball bright.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixture and toolmaking.
Grub screws or threaded studs can be screwed and glued into thread D3 making a self-aligning pad with external thread.

Ball secured against rotation.
Advantages:- Self-aligning pads can be swiveled.
- High load forces can be absorbed.
- The built-in o-ring keeps dirt and foreign particles out, which in turn guarantees reliable operation.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0283 Self-aligning pads swivel angle 14° and 20° 226 kB

Drawings (total overview)

Self-aligning pads, swivel angle 14° and 20°, Form M, flattened ball with carbide diamond grips

More information

Drawings

Self-aligning pads, swivel angle 14° and 20°, Form M, flattened ball with carbide diamond grips

Item selection/filter

Order No.FormαD1D2D3D4LL1L2L3ESWBall ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0283.9061M14°127M6517,560,612,519,6171014 on request
K0283.906M14°167M6517,560,6-19,6171014 on request
K0283.908M20°2211M87,52690,8-27,7241634 on request
K0283.9101M20°1811M107,52690,82027,7241634 on request
K0283.910M20°2211M107,52690,8-27,7241634 on request
K0283.912M20°2211M127,52690,8-27,7241634 on request
K0283.9161M20°2618M161340150,93041,6362590 on request
K0283.916M20°3418M161340150,9-41,6362590 on request
K0283.920M20°3418M201340150,9-41,6362590 on request

Self-aligning pads, swivel angle 14° and 20°, Form C, flattened ball, smooth face

More information

Drawings

Self-aligning pads, swivel angle 14° and 20°, Form C, flattened ball, smooth face

Item selection/filter

Order No.FormαD1D2D3LL1L3ESWBall ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0283.1061C14°127M617,5612,519,6171014 on request
K0283.106C14°167M617,56-19,6171014 on request
K0283.108C20°2211M8269-27,7241634 on request
K0283.1101C20°1811M102692027,7241634 on request
K0283.110C20°2211M10269-27,7241634 on request
K0283.112C20°2211M12269-27,7241634 on request
K0283.1161C20°2618M1640153041,6362590 on request
K0283.116C20°3418M164015-41,6362590 on request
K0283.120C20°3418M204015-41,6362590 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33