|
|
K0383Ball-end thrust screws without head with flattened ball |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw carbon steel, grade 10.9 Ball, ball-bearing steel or POM.Version:Screw black. Ball hardened bright or POM.Note:Surfaces which are not flat and parallel can be firmly clamped or supported with Form B, C or F with flattened ball, the movable ball can adapt itself up to 9°. Longer versions have been specially designed to glue in, allowing mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.Drawing reference:Form B: steel ball Form C: POM ball Form F: steel ball diamond grip Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D1 | D3 | L2 | Ball Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
---|
K0383.2046 | B | M4 | 1,4 | 5,8 | 2,5 | 2 | 3,5 |  | | on request | | K0383.2048 | B | M4 | 1,4 | 7,8 | 2,5 | 2 | 3,5 |  | | on request | | K0383.20410 | B | M4 | 1,4 | 9,8 | 2,5 | 2 | 3,5 |  | | on request | | K0383.20412 | B | M4 | 1,4 | 11,8 | 2,5 | 2 | 3,5 |  | | on request | | K0383.20416 | B | M4 | 1,4 | 15,8 | 2,5 | 2 | 3,5 |  | | on request | | K0383.2058 | B | M5 | 2 | 7,6 | 3 | 2,5 | 4,5 |  | | on request | | K0383.20510 | B | M5 | 2 | 9,6 | 3 | 2,5 | 4,5 |  | | on request | | K0383.20512 | B | M5 | 2 | 11,6 | 3 | 2,5 | 4,5 |  | | on request | | K0383.20516 | B | M5 | 2 | 15,6 | 3 | 2,5 | 4,5 |  | | on request | | K0383.20520 | B | M5 | 2 | 19,6 | 3 | 2,5 | 4,5 |  | | on request | | K0383.20525 | B | M5 | 2 | 24,6 | 3 | 2,5 | 4,5 |  | | on request | | K0383.20610 | B | M6 | 3 | 10,1 | 4 | 3 | 9 |  | | on request | | K0383.20612 | B | M6 | 3 | 12,1 | 4 | 3 | 9 |  | | on request | | K0383.20616 | B | M6 | 3 | 16,1 | 4 | 3 | 9 |  | | on request | | K0383.20620 | B | M6 | 3 | 20,1 | 4 | 3 | 9 |  | | on request | | K0383.20625 | B | M6 | 3 | 25,1 | 4 | 3 | 9 |  | | on request | | K0383.20650 | B | M6 | 3 | 50,1 | 4 | 3 | 9 |  | | on request | | K0383.20660 | B | M6 | 3 | 60,1 | 4 | 3 | 9 |  | | on request | | K0383.20680 | B | M6 | 3 | 80,1 | 4 | 3 | 9 |  | | on request | | K0383.20810 | B | M8 | 4,1 | 10,3 | 5,5 | 4 | 10 |  | | on request | | K0383.20812 | B | M8 | 4,1 | 12,3 | 5,5 | 4 | 10 |  | | on request | | K0383.20816 | B | M8 | 4,1 | 16,3 | 5,5 | 4 | 15 |  | | on request | | K0383.20820 | B | M8 | 4,1 | 20,3 | 5,5 | 4 | 15 |  | | on request | | K0383.20825 | B | M8 | 4,1 | 25,3 | 5,5 | 4 | 15 |  | | on request | | K0383.20830 | B | M8 | 4,1 | 30,3 | 5,5 | 4 | 15 |  | | on request | | K0383.20850 | B | M8 | 4,1 | 50,3 | 5,5 | 4 | 15 |  | | on request | | K0383.20860 | B | M8 | 4,1 | 60,3 | 5,5 | 4 | 15 |  | | on request | | K0383.20880 | B | M8 | 4,1 | 80,3 | 5,5 | 4 | 15 |  | | on request | | K0383.21012 | B | M10 | 5,6 | 12,3 | 7 | 5 | 20 |  | | on request | | K0383.21016 | B | M10 | 5,6 | 16,3 | 7 | 5 | 20 |  | | on request | | K0383.21020 | B | M10 | 5,6 | 20,3 | 7 | 5 | 20 |  | | on request | | K0383.21025 | B | M10 | 5,6 | 25,3 | 7 | 5 | 20 |  | | on request | | K0383.21035 | B | M10 | 5,6 | 35,3 | 7 | 5 | 20 |  | | on request | | K0383.21216 | B | M12 | 7 | 16,2 | 8,5 | 6 | 30 |  | | on request | | K0383.21220 | B | M12 | 7 | 20,2 | 8,5 | 6 | 30 |  | | on request | | K0383.21230 | B | M12 | 7 | 30,2 | 8,5 | 6 | 30 |  | | on request | | K0383.21240 | B | M12 | 7 | 40,2 | 8,5 | 6 | 30 |  | | on request | | K0383.21620 | B | M16 | 10,7 | 20 | 12 | 8 | 60 |  | | on request | | K0383.21625 | B | M16 | 10,7 | 25 | 12 | 8 | 60 |  | | on request | | K0383.21635 | B | M16 | 10,7 | 35 | 12 | 8 | 60 |  | | on request | | K0383.21650 | B | M16 | 10,7 | 50 | 12 | 8 | 60 |  | | on request | | K0383.22030 | B | M20 | 13,5 | 30 | 15 | 10 | 90 |  | | on request | | K0383.22040 | B | M20 | 13,5 | 40 | 15 | 10 | 90 |  | | on request | | K0383.22060 | B | M20 | 13,5 | 60 | 15 | 10 | 90 |  | | on request | | K0383.22435 | B | M24 | 15,8 | 35 | 18 | 12 | 120 |  | | on request | | K0383.22450 | B | M24 | 15,8 | 50 | 18 | 12 | 120 |  | | on request | | K0383.22480 | B | M24 | 15,8 | 80 | 18 | 12 | 120 |  | | on request | | K0383.41012 | F | M10 | 6 | 12 | 7 | 5 | 20 |  | | on request | | K0383.41016 | F | M10 | 6 | 16 | 7 | 5 | 20 |  | | on request | | K0383.41025 | F | M10 | 6 | 25 | 7 | 5 | 20 |  | | on request | | K0383.41035 | F | M10 | 6 | 35 | 7 | 5 | 20 |  | | on request | | K0383.41216 | F | M12 | 7,2 | 16 | 8,5 | 6 | 30 |  | | on request | | K0383.41220 | F | M12 | 7,2 | 20 | 8,5 | 6 | 30 |  | | on request | | K0383.41230 | F | M12 | 7,2 | 30 | 8,5 | 6 | 30 |  | | on request | | K0383.41240 | F | M12 | 7,2 | 40 | 8,5 | 6 | 30 |  | | on request | | K0383.41620 | F | M16 | 10,7 | 20 | 12 | 8 | 60 |  | | on request | | K0383.41625 | F | M16 | 10,7 | 25 | 12 | 8 | 60 |  | | on request | | K0383.41635 | F | M16 | 10,7 | 35 | 12 | 8 | 60 |  | | on request | | K0383.41650 | F | M16 | 10,7 | 50 | 12 | 8 | 60 |  | | on request | | K0383.7046 | C | M4 | 1,8 | 5,9 | 2,5 | 2 | 0,3 |  | | on request | | K0383.7048 | C | M4 | 1,8 | 7,9 | 2,5 | 2 | 0,3 |  | | on request | | K0383.70410 | C | M4 | 1,8 | 9,9 | 2,5 | 2 | 0,3 |  | | on request | | K0383.70412 | C | M4 | 1,8 | 11,9 | 2,5 | 2 | 0,3 |  | | on request | | K0383.70416 | C | M4 | 1,8 | 15,9 | 2,5 | 2 | 0,3 |  | | on request | | K0383.7058 | C | M5 | 2,1 | 7,8 | 3 | 2,5 | 0,5 |  | | on request | | K0383.70510 | C | M5 | 2,1 | 9,8 | 3 | 2,5 | 0,5 |  | | on request | | K0383.70512 | C | M5 | 2,1 | 11,8 | 3 | 2,5 | 0,5 |  | | on request | | K0383.70516 | C | M5 | 2,1 | 15,8 | 3 | 2,5 | 0,5 |  | | on request | | K0383.70520 | C | M5 | 2,1 | 19,8 | 3 | 2,5 | 0,5 |  | | on request | | K0383.70525 | C | M5 | 2,1 | 24,8 | 3 | 2,5 | 0,5 |  | | on request | | K0383.70610 | C | M6 | 3 | 10,3 | 4 | 3 | 0,9 |  | | on request | | K0383.70612 | C | M6 | 3 | 12,3 | 4 | 3 | 0,9 |  | | on request | | K0383.70616 | C | M6 | 3 | 16,3 | 4 | 3 | 0,9 |  | | on request | | K0383.70620 | C | M6 | 3 | 20,3 | 4 | 3 | 0,9 |  | | on request | | K0383.70625 | C | M6 | 3 | 25,3 | 4 | 3 | 0,9 |  | | on request | | K0383.70810 | C | M8 | 4,2 | 10,4 | 5,5 | 4 | 1,5 |  | | on request | | K0383.70812 | C | M8 | 4,2 | 12,4 | 5,5 | 4 | 1,5 |  | | on request | | K0383.70816 | C | M8 | 4,2 | 16,4 | 5,5 | 4 | 1,5 |  | | on request | | K0383.70820 | C | M8 | 4,2 | 20,4 | 5,5 | 4 | 1,5 |  | | on request | | K0383.70825 | C | M8 | 4,2 | 25,4 | 5,5 | 4 | 1,5 |  | | on request | | K0383.70830 | C | M8 | 4,2 | 30,4 | 5,5 | 4 | 1,5 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|