|
|
K0377Nuts for T-slots DIN 508 enhanced |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Steel black. Aluminium and stainless steel bright.Note:Nuts for T-slots in aluminium have threaded steel inserts.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Slot width | D | A | E | H | K | CAD | Acc. | Price | Order |
---|
K0377.204 | aluminium | 6 | M4 | 5,6 | 10 | 8 | 4 |  | | on request | | K0377.05 | high carbon steel | 6 | M5 | 5,6 | 10 | 8 | 4 |  | | on request | | K0377.06 | high carbon steel | 8 | M6 | 7,6 | 13 | 10 | 6 |  | | on request | | K0377.806 | stainless steel | 8 | M6 | 7,6 | 13 | 10 | 6 |  | | on request | | K0377.206 | aluminium | 8 | M6 | 7,6 | 13 | 10 | 6 |  | | on request | | K0377.061 | high carbon steel | 10 | M6 | 9,6 | 15 | 12 | 6 |  | | on request | | K0377.2061 | aluminium | 10 | M6 | 9,6 | 15 | 12 | 6 |  | | on request | | K0377.08 | high carbon steel | 10 | M8 | 9,6 | 15 | 12 | 6 |  | | on request | | K0377.808 | stainless steel | 10 | M8 | 9,6 | 15 | 12 | 6 |  | | on request | | K0377.081 | high carbon steel | 12 | M8 | 11,6 | 18 | 14 | 7 |  | | on request | | K0377.208 | aluminium | 12 | M8 | 11,6 | 18 | 14 | 7 |  | | on request | | K0377.810 | stainless steel | 12 | M10 | 11,6 | 18 | 14 | 7 |  | | on request | | K0377.10 | high carbon steel | 12 | M10 | 11,6 | 18 | 14 | 7 |  | | on request | | K0377.082 | high carbon steel | 14 | M8 | 13,6 | 22 | 16 | 8 |  | | on request | | K0377.210 | aluminium | 14 | M10 | 13,6 | 22 | 16 | 8 |  | | on request | | K0377.101 | high carbon steel | 14 | M10 | 13,6 | 22 | 16 | 8 |  | | on request | | K0377.12 | high carbon steel | 14 | M12 | 13,6 | 22 | 16 | 8 |  | | on request | | K0377.812 | stainless steel | 14 | M12 | 13,6 | 22 | 16 | 8 |  | | on request | | K0377.121 | high carbon steel | 16 | M12 | 15,6 | 25 | 18 | 9 |  | | on request | | K0377.14 | high carbon steel | 16 | M14 | 15,6 | 25 | 18 | 9 |  | | on request | | K0377.814 | stainless steel | 16 | M14 | 15,6 | 25 | 18 | 9 |  | | on request | | K0377.122 | high carbon steel | 18 | M12 | 17,6 | 28 | 20 | 10 |  | | on request | | K0377.141 | high carbon steel | 18 | M14 | 17,6 | 28 | 20 | 10 |  | | on request | | K0377.816 | stainless steel | 18 | M16 | 17,6 | 28 | 20 | 10 |  | | on request | | K0377.16 | high carbon steel | 18 | M16 | 17,6 | 28 | 20 | 10 |  | | on request | | K0377.123 | high carbon steel | 20 | M12 | 19,6 | 32 | 24 | 12 |  | | on request | | K0377.161 | high carbon steel | 20 | M16 | 19,6 | 32 | 24 | 12 |  | | on request | | K0377.18 | high carbon steel | 20 | M18 | 19,6 | 32 | 24 | 12 |  | | on request | | K0377.124 | high carbon steel | 22 | M12 | 21,6 | 35 | 28 | 14 |  | | on request | | K0377.216 | aluminium | 22 | M16 | 21,6 | 35 | 28 | 14 |  | | on request | | K0377.181 | high carbon steel | 22 | M18 | 21,6 | 35 | 28 | 14 |  | | on request | | K0377.20 | high carbon steel | 22 | M20 | 21,6 | 35 | 28 | 14 |  | | on request | | K0377.163 | high carbon steel | 24 | M16 | 23,6 | 40 | 32 | 16 |  | | on request | | K0377.201 | high carbon steel | 24 | M20 | 23,6 | 40 | 32 | 16 |  | | on request | | K0377.22 | high carbon steel | 24 | M22 | 23,6 | 40 | 32 | 16 |  | | on request | | K0377.164 | high carbon steel | 28 | M16 | 27,6 | 44 | 36 | 18 |  | | on request | | K0377.202 | high carbon steel | 28 | M20 | 27,6 | 44 | 36 | 18 |  | | on request | | K0377.24 | high carbon steel | 28 | M24 | 27,6 | 44 | 36 | 18 |  | | on request | | K0377.27 | high carbon steel | 32 | M27 | 31,5 | 50 | 40 | 20 |  | | on request | | K0377.241 | high carbon steel | 36 | M24 | 35,5 | 54 | 44 | 22 |  | | on request | | K0377.30 | high carbon steel | 36 | M30 | 35,5 | 54 | 44 | 22 |  | | on request | | K0377.36 | high carbon steel | 42 | M36 | 41,5 | 65 | 52 | 26 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|