Product groups
K0729

Spherical washers DIN 6319, 10/01

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Mild steel or stainless steel.
Form G high carbon steel tempered to HV 390 ±40.
Version:Steel version case hardened.
Stainless steel version bright, not hardened.
Note:Conical seat Form G should be used over slots.Drawing reference:
Form C: spherical washer
Form D: conical seat
Form G: conical seat for slots
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0729 Spherical washersDIN 6319, 10/01 189 kB

Drawings (total overview)

Spherical washers, Form C DIN 6319, edition 10/01

More information

Drawings

Spherical washers, Form C DIN 6319, edition 10/01

Overview of items (compressed)

Item selection/filter
Order No.
mild steel
Order No.
stainless steel
Form

D1D2H1H2R1for
screw Ø
Load rating
max. kN
(static load only)
Filter
K0729.105-C5,2510,50,427,556,5
K0729.106K0729.0106C6,4120,72,3969/6
K0729.108K0729.0108C8,4170,63,212817/12
K0729.110K0729.0110C10,5210,84151026/16
K0729.112K0729.0112C13241,14,6171238/24
K0729.114-C15281,25221453
K0729.116K0729.0116C17301,35,3221673/45
K0729.120K0729.0120C213626,32720117/71
K0729.124K0729.0124C25442,48,23224168/105
K0729.130K0729.0130C31563,611,24130269/191
K0729.136K0729.0136C37684,6145036394/-
K0729.142K0729.0142C43786,5175842542/-
K0729.148K0729.0148C50928216748714/-
K0729.156-C581039,5237956960
K0729.164-C66120122793641269

Conical seats Form D DIN 6319, edition 10/01

More information

Drawings

Conical seats Form D DIN 6319, edition 10/01

Overview of items (compressed)

Item selection/filter
Order No.
mild steel
Order No.
stainless steel
Form

D1D2D5H3H4
with
conical seat
for
screw Ø
Load rating
max. kN
(static load only)
Filter
K0729.205-D610,59,252,13,156,5
K0729.206K0729.0206D7,112112,8469/6
K0729.208K0729.0208D9,61714,53,55,6817/12
K0729.210K0729.0210D122118,54,26,31026/16
K0729.212K0729.0212D14,22420581238/24
K0729.214-D16,52824,85,68,21453
K0729.216K0729.0216D1930266,29,31673/45
K0729.220K0729.0220D23,236317,511,620117/71
K0729.224K0729.0224D2844379,51524168/105
K0729.230K0729.0230D3556491218,930269/191
K0729.236K0729.0236D4268601523,336394/-
K0729.242K0729.0242D4978701828,342542/-
K0729.248K0729.0248D5692822235,248714/-
K0729.256-D65103922539,756960
K0729.264-D751201103046,5641269

Conical seats Form G, D4>D3, DIN 6319, edition 10/01

More information

Drawings

Conical seats Form G, D4>D3, DIN 6319, edition 10/01

Overview of items (compressed)

Item selection/filter
Order No.
high carbon steel
Order No.
stainless steel
Form

D1D2D5H3H4
with
conical seat
for
screw Ø
Load rating
max. kN
(static load only)
Filter
K0729.305-G6159,252,53,556,5
K0729.306K0729.0306G7,1171145,269/6
K0729.308K0729.0308G9,62414,556,8817/12
K0729.310K0729.0310G123018,557,11026/16
K0729.312K0729.0312G14,23620691238/24
K0729.314-G16,54024,868,61453
K0729.316K0729.0316G194426710,11673/45
K0729.320K0729.0320G23,2503181220117/71
K0729.324K0729.0324G2860371015,524168/105
K0729.330K0729.0330G3568491218,730269/191
K0729.336-G4280601220,336394
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33