Product groups
Mushroom knobs internal thread - inch
K0251 inch

Mushroom knobs internal thread - inch

go back

Item description/product images

DescriptionMaterial:

Black thermoplastic.
Bush grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.

Version:Steel trivalent blue passivated, stainless steel bright.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0251 inch Mushroom knob sinternal thread - inch 1,1 MB

Drawings

Mushroom knobs internal thread - inch

Item selection/filter

Order No.Component
material
Colour
Cap
DD1D2D3HH1TCADAcc.PriceOrder
K0251.AEsteelblack grey RAL 70218-32211219211010 on request
K0251.AE5steellight grey RAL 70358-32211219211010 on request
K0251.AE6steeltraffic red RAL 30208-32211219211010 on request
K0251.AE7steelcolza yellow RAL 10218-32211219211010 on request
K0251.A1steelblack grey RAL 702110-32211219211010 on request
K0251.A15steellight grey RAL 703510-32211219211010 on request
K0251.A16steeltraffic red RAL 302010-32211219211010 on request
K0251.A17steelcolza yellow RAL 102110-32211219211010 on request
K0251.A2steelblack grey RAL 70211/4-20251423251210 on request
K0251.A25steellight grey RAL 70351/4-20251423251210 on request
K0251.A26steeltraffic red RAL 30201/4-20251423251210 on request
K0251.A27steelcolza yellow RAL 10211/4-20251423251210 on request
K0251.A3steelblack grey RAL 70215/16-18331831331514 on request
K0251.A35steellight grey RAL 70355/16-18331831331514 on request
K0251.A36steeltraffic red RAL 30205/16-18331831331514 on request
K0251.A37steelcolza yellow RAL 10215/16-18331831331514 on request
K0251.0AEstainless steelblack grey RAL 70218-32211219211010 on request
K0251.0AE5stainless steellight grey RAL 70358-32211219211010 on request
K0251.0AE6stainless steeltraffic red RAL 30208-32211219211010 on request
K0251.0AE7stainless steelcolza yellow RAL 10218-32211219211010 on request
K0251.0A1stainless steelblack grey RAL 702110-32211219211010 on request
K0251.0A15stainless steellight grey RAL 703510-32211219211010 on request
K0251.0A16stainless steeltraffic red RAL 302010-32211219211010 on request
K0251.0A17stainless steelcolza yellow RAL 102110-32211219211010 on request
K0251.0A2stainless steelblack grey RAL 70211/4-20251423251210 on request
K0251.0A25stainless steellight grey RAL 70351/4-20251423251210 on request
K0251.0A26stainless steeltraffic red RAL 30201/4-20251423251210 on request
K0251.0A27stainless steelcolza yellow RAL 10211/4-20251423251210 on request
K0251.0A3stainless steelblack grey RAL 70215/16-18331831331514 on request
K0251.0A35stainless steellight grey RAL 70355/16-18331831331514 on request
K0251.0A36stainless steeltraffic red RAL 30205/16-18331831331514 on request
K0251.0A37stainless steelcolza yellow RAL 10215/16-18331831331514 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33