- K0421
Swivel feet threaded spindles steel or stainless steel
- K0422
Swivel feet ball joints with internal thread
- K0415
Swivel feet plates plastic
- K0415
Swivel feet plates antistatic
- K0416
Swivel feet plates die-cast zinc or stainless steel
- K0654
Swivel feet plates extended plastic
- K0417
Swivel feet plates extended die-cast zinc
- K0418
Swivel feet plates stainless steel
- K0419
Swivel feet plates with vibration absorption
- K0670
Machine feet with vibration absorption
- Levelling feet threaded spindles
steel or stainless steel
- K0423
Levelling feet plates plastic
- K0424
Levelling feet plates, plastic, heavy-duty version
- K0425
Levelling feet plates die-cast zinc or stainless steel
- K0426
Levelling feet plates extended die-cast zinc
- K0429
Levelling feet ECO threaded spindles steel or stainless steel
- K0428
Levelling feet plates ECO die-cast zinc, stainless steel or plastic
- K0669
Levelling feet threaded spindles steel or stainless steel
- K0672
Levelling feet plates steel or stainless steel
- K0673
Levelling feet plates with rubber base steel or stainless steel
- K0739
Levelling feet steel or stainless steel
- K0741
Levelling feet stainless steel for sterile areas
- K1303
Levelling feet in Hygienic DESIGN
- K1821
Thread cover, stainless steel in Hygienic DESIGN
- K0742
Swivel feet steel
- K1937
Ducks feet
- K0674
Levelling feet round
- K0675
Levelling feet round with hex. collar
- K0676
Levelling feet with hex. base
- K0677
Levelling feet with knurled base
- K0678
Levelling feet
- K0679
Levelling feet caps
- K2036
Plugs, plastic with felt glide surface for round and square tubes
- K2033
Adjustment plugs, plastic without inserts for round and square tubes
- K2034
Adjustment plugs, plastic with non-slip inserts for round and square tubes
- K2035
Adjustment plugs, plastic with felt glide surface for round and square tubes
- K0687
Machine feet
- K0686
Cup elements type H2
- K0430
Tube inserts square with tapped bush
- K2031
Plugs with tapped hole, plastic for square tubes
- K0431
Tube inserts round with tapped bush
- K2032
Plugs with tapped hole, plastic for round tubes
- K0432
Levelling feet for aluminium profiles
- K0433
Levelling feet
- K0304
Swivel thrust pads
- K0395
Swivel feet
- K0420
Swivel feet with vibration absorption
- K0391
Grub screws with ball thrust point
- K0393
Thrust pads
- K0390
Grub screws with thrust point, similar to DIN 6332
- K0392
Thrust pads DIN 6311 enhanced
- K1916
Thrust pads with retaining pin
- K0394
Thrust spindles
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
K0707.10X45 | GRUB SCREW, HEXAGON SOCKET WITH FLAT POINT, DIN EN ISO4026 M10X45, SW=5, STEEL BLACK | | | on request | | K0707.10X50 | GRUB SCREW, HEXAGON SOCKET WITH FLAT POINT, DIN EN ISO4026 M10X50, SW=5, STEEL BLACK | | | on request | | K0707.10X60 | GRUB SCREW, HEXAGON SOCKET WITH FLAT POINT, DIN EN ISO4026 M10X60, SW=5, STEEL BLACK | | | on request | | K0707.10X70 | GRUB SCREW, HEXAGON SOCKET WITH FLAT POINT, DIN EN ISO4026 M10X70, SW=5, STEEL BLACK | | | on request | | K0707.10X80 | GRUB SCREW, HEXAGON SOCKET WITH FLAT POINT, DIN EN ISO4026 M10X80, SW=5, STEEL BLACK | | | on request | | K0707.10X90 | GRUB SCREW, HEXAGON SOCKET WITH FLAT POINT, DIN EN ISO4026 M10X90, SW=5, STEEL BLACK | | | on request | | K0707.10X100 | GRUB SCREW, HEXAGON SOCKET WITH FLAT POINT, DIN EN ISO4026 M10X100, SW=5, STEEL BLACK | | | on request | |
|
Availability Here you can check item's availability. |
|