- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0385_OInserts round with countersink, Form O |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Form O stainless steel with diamond surface comparable with abrasive grit size 100.Note:Grippers and Inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. Grippers transfer very high torque values and above average retaining forces even when applied to hard materials and surface irregularities.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D2 | D4 | D5 | L3 | T | CAD | Acc. | Price | Order |
---|
K0385.110105 | O | 10 | 3,4 | 6 | 10 | 5 | | | on request | | K0385.110125 | O | 10 | 3,4 | 6 | 12 | 5 | | | on request | | K0385.112105 | O | 12 | 4,5 | 8 | 10 | 5,6 | | | on request | | K0385.112125 | O | 12 | 4,5 | 8 | 12 | 5,6 | | | on request | | K0385.116105 | O | 16 | 5,5 | 11 | 10 | 6,6 | | | on request | | K0385.116125 | O | 16 | 5,5 | 11 | 12 | 6,6 | | | on request | | K0385.120105 | O | 20 | 6,6 | 11 | 10 | 7,6 | | | on request | | K0385.120125 | O | 20 | 6,6 | 11 | 12 | 7,6 | | | on request | | K0385.125105 | O | 25 | 6,6 | 11 | 10 | 7,6 | | | on request | | K0385.125125 | O | 25 | 6,6 | 11 | 12 | 7,6 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|