- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- K0709
Quick-fit couplings with radial offset compensation
- K0710
Quick-fit couplings with radial offset compensation and mounting flange
- K0711
Quick-fit couplings with angular and radial offset compensation
- K1934
Clevis joints for rod ends
- K1935
Clevis joints for rod ends stainless steel
- K0731
Clevis joints with snap-in pin DIN 71752
- K1139
Snap-in pins for clevis joints DIN 71752
- K1454
Pins with circlip groove suitable for clevis
- K1455
Pins with circlip groove suitable for clevis
- K1456
Pins with split pin hole suitable for clevis
- K0732
Clevis joints stainless steel DIN 71752
- K0733
Clevis joints DIN 71752
- K1459
Clevis, steel or stainless steel with external thread
- K1460
Clevis tang, steel
- K0734
Ball joints DIN 71802
- K0734
Angle joints stainless steel like DIN 71802, Form CS with sealing cap
- K0712
Ball seats for ball joints DIN 71805
- K0713
Ball studs for ball joints DIN 71803
- K0127
Rod-end eyes
- K0714
Circlips for ball seats DIN 71805
- K1136
Split pins DIN EN ISO 1234
- K1137
R-clips similar to DIN 11024
- K2014
Linchpins DIN 11023
- K0715
Axial joints similar to DIN 71802
- K1936
Axial joints for tractive forces adjustable
- K0716
Rod ends with ball bearing external thread, DIN ISO 12240-4
- K0717
Rod ends with ball bearing internal thread, DIN ISO 12240-4
- K0718
Rod ends with plain bearing external thread, DIN ISO 12240-4
- K2079
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, maintenance-free
- K2085
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0719
Rod ends with plain bearing internal thread, DIN ISO 12240-4
- K2080
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, maintenance-free
- K2086
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0720
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4
- K2081
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0721
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4
- K2082
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0722
Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4
- K2083
Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1, maintenance-free
- K0723
Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4
- K2084
Rod ends with plain bearing internal thread, narrow head, DIN ISO 12240-1, maintenance-free
- K1324
Spherical bearings K/E series DIN ISO 12240-1
- K1465
Rod ends igubal® with plain bearing external thread, similar to DIN ISO 12240-4
- K1466
Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1455Pins with circlip groove suitable for clevis |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel 1.4301. Version:Electro zinc-plated steel. Bright stainless steel.Note:Pins with groove suitable for DIN 71752 clevis. Secured with a DIN 471 circlip.
When combined with a suitable clevis and tang, forms a fully functional clevis joint.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D1 | D2 | D3 | A | K | L | M | Z1 | Z2 | CAD | Acc. | Price | Order |
---|
K1455.004085 | steel | 4 | 3,8 | 6 | 8,5 | 1 | 10 | 0,5 | 0,5 | 0,5 | | | on request | | K1455.005105 | steel | 5 | 4,8 | 8 | 10,5 | 1,5 | 12,5 | 0,7 | 0,5 | 0,5 | | | on request | | K1455.006125 | steel | 6 | 5,7 | 9 | 12,5 | 1,5 | 15,5 | 0,8 | 0,75 | 0,5 | | | on request | | K1455.008165 | steel | 8 | 7,6 | 12 | 16,5 | 2 | 20,5 | 0,9 | 1 | 1 | | | on request | | K1455.010205 | steel | 10 | 9,6 | 14 | 20,5 | 2 | 24 | 1,1 | 1 | 1 | | | on request | | K1455.012245 | steel | 12 | 11,5 | 17 | 24,5 | 3 | 28 | 1,1 | 1,25 | 1,5 | | | on request | | K1455.014275 | steel | 14 | 13,4 | 19 | 27,5 | 3 | 32 | 1,1 | 1,25 | 1,5 | | | on request | | K1455.016325 | steel | 16 | 15,2 | 21 | 32,5 | 3 | 37 | 1,1 | 1,5 | 1,5 | | | on request | | K1455.020405 | steel | 20 | 19 | 26 | 40,5 | 4 | 46 | 1,3 | 1,5 | 2 | | | on request | | K1455.104085 | stainless steel | 4 | 3,8 | 6 | 8,5 | 1 | 10 | 0,5 | 0,5 | 0,5 | | | on request | | K1455.105105 | stainless steel | 5 | 4,8 | 8 | 10,5 | 1,5 | 12,5 | 0,7 | 0,5 | 0,5 | | | on request | | K1455.106125 | stainless steel | 6 | 5,7 | 9 | 12,5 | 1,5 | 15,5 | 0,8 | 0,75 | 0,5 | | | on request | | K1455.108165 | stainless steel | 8 | 7,6 | 12 | 16,5 | 2 | 20,5 | 0,9 | 1 | 1 | | | on request | | K1455.110205 | stainless steel | 10 | 9,6 | 14 | 20,5 | 2 | 24 | 1,1 | 1 | 1 | | | on request | | K1455.112245 | stainless steel | 12 | 11,5 | 17 | 24,5 | 3 | 28 | 1,1 | 1,25 | 1,5 | | | on request | | K1455.116325 | stainless steel | 16 | 15,2 | 21 | 32,5 | 3 | 37 | 1,1 | 1,5 | 1,5 | | | on request | | K1455.120405 | stainless steel | 20 | 19 | 26 | 40,5 | 4 | 46 | 1,3 | 1,5 | 2 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|