Product groups
Rod ends igubal® with plain bearing internal thread
K1466

Rod ends igubal® with plain bearing internal thread

go back

Item description/product images

DescriptionMaterial:Housing igumid® G.
Bearing seat iglidur® W300.
Version:black.Note:The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply DIN ISO 12240 series K.
Tolerances:The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0719 Rod ends igubal® with plain bearing internal thread 183 kB
 Datasheet K1466 Rod ends igubal® with plain bearing internal thread 183 kB

Drawings

Rod ends igubal® with plain bearing internal thread

Overview of items (compressed)

Item selection/filter
Order No.
rh thread
Order No.
lh thread
D

D1D2D3ABB1HH1KLL1SWαFilter
K1466.104K1466.10415M4912271848611,1109915°
K1466.105K1466.10515M5912271848611,1109915°
K1466.106K1466.10616M61013302059712,712101114,5°
K1466.108K1466.10818M813163624512915,816121412,5°
K1466.110K1466.110110M10151943306,51410,51920141712,5°
K1466.110125K1466.110125110M10x1,25151943306,51410,51920141712,5°
K1466.112K1466.112112M12182250346,5161222,222161712,5°
K1466.112125K1466.112125112M12x1,25182250346,5161222,222161912,5°
K1466.114K1466.114114M142025573881913,525,2525182211,5°
K1466.116K1466.116116M16222764428211528,328212211,5°
K1466.116150K1466.116150116M16x1,5222764428211528,328212211,5°
K1466.118150K1466.118150118M18x1,525317146102316,531,3532232711,5°
K1466.120K1466.120120M202834775010251834,933253011,5°
K1466.120150K1466.120150120M20x1,52834775010251834,933253011,5°
Order No.
rh thread
Order No.
lh thread
D1Max. static
tensile stress N
short-term
Max. static
tensile stress N
long-term
Max. transverse
stress N
short-term
Max. transverse
stress N
long-term
Filter
K1466.104K1466.1041M41000500250125
K1466.105K1466.1051M51000500250125
K1466.106K1466.1061M61400700400200
K1466.108K1466.1081M821001050700350
K1466.110K1466.1101M1031001550800400
K1466.110125K1466.1101251M10x1,2531001550800400
K1466.112K1466.1121M1236001800900450
K1466.112125K1466.1121251M12x1,2536001800900450
K1466.114K1466.1141M14400020001000500
K1466.116K1466.1161M16420021001300650
K1466.116150K1466.1161501M16x1,5420021001300650
K1466.118150K1466.1181501M18x1,5460023001600800
K1466.120K1466.1201M205400270021001050
K1466.120150K1466.1201501M20x1,55400270021001050
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33