Product groups
Rod ends with plain bearinginternal thread, narrow version
K0723

Rod ends with plain bearing internal thread, narrow version

go back

Item description/product images

DescriptionMaterial:Housing size (D) 6-10 turned steel.
From size (D) 12 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series E.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0723 Rod ends with plain bearinginternal thread, narrow version 184 kB

Drawings

Rod ends with plain bearinginternal thread, narrow version

Item selection/filter

Order No.Version

DD1D2D3ABB1HH1KLL1SWαDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K0723.20RH thread20 -0,010M20x1,527,53577531016132938233231,560 on request
K0723.06RH thread6 -0,008M610133020564,41012111112°3,68,2 on request
K0723.12125RH thread12 -0,008M12x1,2517,52250346,51081822151911,424,5 on request
K0723.061LH thread6 -0,008M610133020564,41012111112°3,68,2 on request
K0723.161LH thread17 -0,008M1624306746101411253320272245 on request
K0723.08RH thread8 -0,008M812,51636245861316121412°5,812,9 on request
K0723.10RH thread10 -0,008M10151943286,5971620131712°8,617,6 on request
K0723.10125RH thread10 -0,008M10x1,25151943286,5971620131712°8,617,6 on request
K0723.16RH thread17 -0,008M1624306746101411253320272245 on request
K0723.101251LH thread10 -0,008M10x1,25151943286,5971620131712°8,617,6 on request
K0723.121251LH thread12 -0,008M12x1,2517,52250346,51081822151911,424,5 on request
K0723.121LH thread12 -0,008M1217,52250346,51081822151911,424,5 on request
K0723.12RH thread12 -0,008M1217,52250346,51081822151911,424,5 on request
K0723.201LH thread20 -0,010M20x1,527,53577531016132938233231,560 on request
K0723.101LH thread10 -0,008M10151943286,5971620131712°8,617,6 on request
K0723.081LH thread8 -0,008M812,51636245861316121412°5,812,9 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33