Product groups
Connectors with screw fitting, Form A, straight bush
K1498_A

Connectors with screw fitting, Form A, straight bush

go back

Item description/product images

DescriptionMaterial:Cable sheath and housing PVC.Version:Bush (female)
Voltage: Ue 30 V
Current: Ie 2 A
No. of pins: 8 or 12
No. of wires: 8 or 12
Rating: IP 67
Grip body: black
Cable: grey
Note:Connector with screw lock.
Connector moulded to cable.
Wires colour coded acc. to DIN 47100.
Coding A.
Limited dragchain compatibility.
Recommended tightening torque: 1.0 Nm.
Temperature range:Moving: 0 °C to +80 °C
Fixed: −25 °C to +80 °C
Drawing reference:
8 pin:
1) White (WH)
2) Brown (BN)
3) Green (GN)
4) Yellow (YE)
5) Grey (GY)
6) Pink (PK)
7) Blue (BU)
8) Red (RD)

12 pin:
1) Brown (BN)
2) Blue (BU)
3) White (WH)
4) Green (GN)
5) Pink (PK)
6) Yellow (YE)
7) Black (BK)
8) Grey (GY)
9) Red (RD)
10) Violet (VT)
11) Grey-Pink (GY/PK)
12) Red-Blue (RD/BU)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1498_A Connectors with screw fitting, Form A, straight bush 243 kB

Drawings

Connectors with screw fitting, Form A, straight bush

Item selection/filter

Order No.FormVersion 2D

D3GLPNo. of conductors
x conductor
cross-section
CADAcc.PriceOrder
K1498.1208X2500A8-pin14,56M12x141,525008 x 0,25 mm² on request
K1498.1208X5000A8-pin14,56M12x141,550008 x 0,25 mm² on request
K1498.1208X10000A8-pin14,56M12x141,5100008 x 0,25 mm² on request
K1498.1212X10000A12-pin156M12x141,9100008 x 0,25 mm² on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33