- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- K0752
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0752
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0752
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0752
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K1659
Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel
- K1599
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert black oxidised steel
- K0123
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel
- K0122
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel
- K0123
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and long collar, threaded pin stainless steel
- K0124
Clamping levers, stainless steel with internal thread, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with external thread, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with internal thread and protective cap, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel
- K0124
Clamping levers, stainless steel with external thread and long collar, threaded pin stainless steel
- K1316
Clamping levers with internal thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1317
Clamping levers with external thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K0737
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel
- K0738
Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel
- K0738
Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel
- K0738
Clamping levers, die-cast zinc, flat with external thread, threaded pin stainless steel
- K0738
Clamping levers, die-cast zinc, flat with external thread, threaded pin stainless steel
- K0269
Clamping levers, plastic with internal thread, threaded insert black oxidised steel
- K0269
Clamping levers, plastic with external thread, threaded insert black oxidised steel
- K1660
Clamping levers, plastic, with internal thread, threaded insert blue passivated steel
- K1660
Clamping levers, plastic, with external thread, threaded insert blue passivated steel
- K1597
Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1597
Clamping levers, plastic with external thread and clamping force intensifier, threaded insert black oxidised steel
- K0270
Clamping levers, plastic with internal thread, threaded insert stainless steel
- K0270
Clamping levers, plastic with external thread, threaded insert stainless steel
- K1598
Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert stainless steel
- K1598
Clamping levers, plastic with external thread and clamping force intensifier, threaded insert stainless steel
- K1700
Clamping levers plastic with internal thread, threaded insert black oxidised steel
- K1700
Clamping levers, plastic with external thread, threaded insert black oxidised steel
- K1702
Clamping levers, plastic with internal thread, threaded insert blue passivated steel
- K1702
Clamping levers, plastic with external thread, threaded insert blue passivated steel
- K1701
Clamping levers, plastic with internal thread, threaded insert stainless steel
- K1701
Clamping levers, plastic with external thread, threaded insert stainless steel
- K1701
Clamping levers, plastic with external thread and long collar, threaded pin stainless steel
- K0269
Clamping levers, plastic with internal thread and push button, threaded insert black oxidised steel
- K0269
Clamping levers, plastic with external thread and push button, threaded insert black oxidised steel
- K0270
Clamping levers, plastic with internal thread and push button, threaded insert stainless steel
- K0270
Clamping levers, plastic with external thread and push button, threaded insert stainless steel
- K1553
Clamping levers, plastic, with internal thread and safety function, threaded insert blue passivated steel
- K1553
Clamping levers, plastic, with external thread and safety function, threaded pin blue passivated steel
- K1873
Clamping levers, plastic with internal thread and safety function, thread insert stainless steel
- K1873
Clamping levers, plastic with external thread and safety function, thread insert stainless steel
- K1872
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
- K1872
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel
- K1743
Clamping levers ECO, plastic with external thread, threaded pin stainless steel
- K1743
Clamping levers ECO, plastic with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, metal detectable with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, metal detectable with external thread, threaded pin stainless steel
- K1743
Clamping levers, plastic, visually detectable with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, visually detectable with external thread, threaded pin stainless steel
- K0269
Clamping levers, plastic, antistatic with internal thread, threaded insert black oxidised steel
- K0269
Clamping levers, plastic, antistatic with external thread, threaded insert black oxidised steel
- K0270
Clamping levers, plastic, antibacterial with internal thread, threaded insert stainless steel
- K0270
Clamping levers, plastic, antibacterial with external thread, threaded insert stainless steel
- K0125
Clamping levers 2K with internal thread, threaded insert black oxidised steel
- K0125
Clamping levers 2K with external thread, threaded pin black oxidised steel
- K0126
Clamping levers 2K with internal thread, threaded insert stainless steel
- K0126
Clamping levers 2K with external thread, threaded pin stainless steel
- K0252
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
- K0252
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel
- K0981
Clamping levers, plastic, ergonomic, with internal thread, threaded insert blue passivated steel
- K0981
Clamping levers, plastic, ergonomic, with external thread, threaded pin blue passivated steel
- K0982
Clamping levers, plastic, ergonomic, with internal thread, threaded insert stainless steel
- K0982
Clamping levers, plastic, ergonomic, with external thread, threaded pin stainless steel
- K0780
Clamping levers, plastic, with external thread and thrust pad, threaded pin black oxidised steel
- K0175
Clamping levers, plastic, non-adjustable, threaded insert blue passivated steel
- K0116
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0116
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K0117
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0117
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K0120
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0120
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0121
Clamping levers, stainless steel with internal thread, threaded insert stainless steel
- K0121
Clamping levers, stainless steel with external thread, threaded insert stainless steel
- Tension levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1626Clamping levers, die-cast zinc with external thread and clamping... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.
Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.
The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.
The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Due to the modular construction many special designs are available.Material:Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305. Version:Handle powder-coated. Steel parts bright. Axial needle bearing with hardened and ground thrust washer.Note:Standard colours are: orange RAL 2004, ruby red RAL 3003, silver metallic.Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Assembly:The screw-in depth must be at least 2 x the thread diameter and the thread should be lubricated lightly during installation.Advantages:Significant increase of the clamping force with the same tightening torque. High quality axial needle bearing with high load rating and long service life. The component surface is protected by the stationary lower ring.On request:Other colours and thread lengths.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | Size | X | D2 | H | H2 | H3 | H4 | A | A1 | B | L | CAD | Acc. | Price | Order |
---|
K1626.2082X10 | orange RAL 2004 | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | on request | | K1626.2082X20 | orange RAL 2004 | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | on request | | K1626.2082X30 | orange RAL 2004 | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | on request | | K1626.2082X40 | orange RAL 2004 | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | on request | | K1626.3102X15 | orange RAL 2004 | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | on request | | K1626.3102X30 | orange RAL 2004 | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | on request | | K1626.3102X40 | orange RAL 2004 | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | on request | | K1626.3102X50 | orange RAL 2004 | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | on request | | K1626.4102X20 | orange RAL 2004 | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | on request | | K1626.4102X30 | orange RAL 2004 | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | on request | | K1626.4102X40 | orange RAL 2004 | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | on request | | K1626.4102X50 | orange RAL 2004 | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | on request | | K1626.5122X20 | orange RAL 2004 | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | on request | | K1626.5122X30 | orange RAL 2004 | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | on request | | K1626.5122X40 | orange RAL 2004 | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | on request | | K1626.5122X50 | orange RAL 2004 | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | on request | | K1626.20827X10 | ruby red RAL3003 | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | on request | | K1626.20827X20 | ruby red RAL3003 | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | on request | | K1626.20827X30 | ruby red RAL3003 | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | on request | | K1626.20827X40 | ruby red RAL3003 | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | on request | | K1626.31027X15 | ruby red RAL3003 | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | on request | | K1626.31027X30 | ruby red RAL3003 | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | on request | | K1626.31027X40 | ruby red RAL3003 | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | on request | | K1626.31027X50 | ruby red RAL3003 | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | on request | | K1626.41027X20 | ruby red RAL3003 | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | on request | | K1626.41027X30 | ruby red RAL3003 | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | on request | | K1626.41027X40 | ruby red RAL3003 | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | on request | | K1626.41027X50 | ruby red RAL3003 | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | on request | | K1626.51227X20 | ruby red RAL3003 | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | on request | | K1626.51227X30 | ruby red RAL3003 | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | on request | | K1626.51227X40 | ruby red RAL3003 | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | on request | | K1626.51227X50 | ruby red RAL3003 | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | on request | | K1626.2083X10 | silver metallic | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 10 | | | on request | | K1626.2083X20 | silver metallic | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 20 | | | on request | | K1626.2083X30 | silver metallic | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 30 | | | on request | | K1626.2083X40 | silver metallic | plastic-coated | 2 | M8 | 25 | 38,5 | 27,7 | 52,6 | 55,6 | 65 | 77,5 | 10 | 40 | | | on request | | K1626.3103X15 | silver metallic | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 15 | | | on request | | K1626.3103X30 | silver metallic | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 30 | | | on request | | K1626.3103X40 | silver metallic | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 40 | | | on request | | K1626.3103X50 | silver metallic | plastic-coated | 3 | M10 | 30 | 47 | 33,9 | 64,4 | 68,6 | 80 | 95 | 11,2 | 50 | | | on request | | K1626.4103X20 | silver metallic | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 20 | | | on request | | K1626.4103X30 | silver metallic | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 30 | | | on request | | K1626.4103X40 | silver metallic | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 40 | | | on request | | K1626.4103X50 | silver metallic | plastic-coated | 4 | M10 | 30 | 53,1 | 37,2 | 72,8 | 77,3 | 95 | 110 | 13,2 | 50 | | | on request | | K1626.5123X20 | silver metallic | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 20 | | | on request | | K1626.5123X30 | silver metallic | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 30 | | | on request | | K1626.5123X40 | silver metallic | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 40 | | | on request | | K1626.5123X50 | silver metallic | plastic-coated | 5 | M12 | 35 | 59,1 | 41,9 | 83 | 87,5 | 110 | 127,5 | 15,4 | 50 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|