Product groups
Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert black oxidised steel
K1597

Clamping levers, plastic with internal thread and clamping force...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Material:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Version:Steel parts black oxidised.
Axial needle bearing with hardened and ground thrust washer.
Type of operation:The handle lever is engaged in the toothed insert by means of a toothed ring when not actuated, enabling the thread to be tightened or loosened. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Assembly:The screw-in depth must be at least 2 x the thread diameter and the thread should be lubricated lightly during installation.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Other colours.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1597 Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert black oxidised steel 603 kB

Drawings

Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert black oxidised steel

Item selection/filter

Order No.Main
colour
XD2

HH2H3H4AA1BTT1CADAcc.PriceOrder
K1597.2081black grey RAL 7021M82538,527,551,655,66577,59,42210 on request
K1597.3101black grey RAL 7021M1030473463,467,9809511,12410 on request
K1597.4101black grey RAL 7021M103053,13671,176,195,4110,413,22710 on request
K1597.5121black grey RAL 7021M123559,14382,887,8109,9127,415,63310 on request
K1597.2082orange RAL 2004M82538,527,551,655,66577,59,42210 on request
K1597.3102orange RAL 2004M1030473463,467,9809511,12410 on request
K1597.4102orange RAL 2004M103053,13671,176,195,4110,413,22710 on request
K1597.5122orange RAL 2004M123559,14382,887,8109,9127,415,63310 on request
K1597.20816colza yellow RAL 1021M82538,527,551,655,66577,59,42210 on request
K1597.31016colza yellow RAL 1021M1030473463,467,9809511,12410 on request
K1597.41016colza yellow RAL 1021M103053,13671,176,195,4110,413,22710 on request
K1597.51216colza yellow RAL 1021M123559,14382,887,8109,9127,415,63310 on request
K1597.20886signal green RAL 6032M82538,527,551,655,66577,59,42210 on request
K1597.31086signal green RAL 6032M1030473463,467,9809511,12410 on request
K1597.41086signal green RAL 6032M103053,13671,176,195,4110,413,22710 on request
K1597.51286signal green RAL 6032M123559,14382,887,8109,9127,415,63310 on request
K1597.20887traffic blue RAL 5017M82538,527,551,655,66577,59,42210 on request
K1597.31087traffic blue RAL 5017M1030473463,467,9809511,12410 on request
K1597.41087traffic blue RAL 5017M103053,13671,176,195,4110,413,22710 on request
K1597.51287traffic blue RAL 5017M123559,14382,887,8109,9127,415,63310 on request
K1597.20884traffic red RAL 3020M82538,527,551,655,66577,59,42210 on request
K1597.31084traffic red RAL 3020M1030473463,467,9809511,12410 on request
K1597.41084traffic red RAL 3020M103053,13671,176,195,4110,413,22710 on request
K1597.51284traffic red RAL 3020M123559,14382,887,8109,9127,415,63310 on request
K1597.20888light grey RAL 7035M82538,527,551,655,66577,59,42210 on request
K1597.31088light grey RAL 7035M1030473463,467,9809511,12410 on request
K1597.41088light grey RAL 7035M103053,13671,176,195,4110,413,22710 on request
K1597.51288light grey RAL 7035M123559,14382,887,8109,9127,415,63310 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33