Product groups
Feedback sensor for UNI lock installation clamp K1385
K1484

Feedback sensor for UNI lock installation clamp K1385

go back

Item description/product images

DescriptionMaterial:Housing high-strength aluminium.Version:Black anodisedNote:Feedback sensors are used together with installation clamps. They are fastened directly to the baseplate of the clamping station.

Including:
2x O-rings D8x1.5mm
2x M8x35mm cap screws
2x protective caps
Function:A compressed air line is connected to the feedback sensor when the installation clamp is in clamped mode. When the 1st clamp opens, the feedback sensor sends compressed air to the next clamp in line until all are open (series switching principle). The air from the last feedback sensor is used to activate a signal. Applications:K1385.Drawing reference:
1) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1484 Feedback sensor for UNI lock installation clamp K1385 323 kB

Drawings

Feedback sensor for UNI lock installation clamp K1385

Item selection/filter

Order No.

VersionCADAcc.PriceOrder
K1484.138for installation clamp on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33