Product groups

Item description/product images

DescriptionMaterial:Version:Steel: drop forged.
Stainless steel: cast.
Note:DIN 580 steel ring bolts:
Stainless steel ring bolts similar to DIN 580:
For light requirements, e.g. fence construction, chain barriers and light machining.
F2 load handling with max. 45° sling angle per ring bolt.
On request:Available with CE marking and certificate of conformity.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0767 Ring bolts DIN 580 298 kB

Drawings

Ring bolts DIN 580

Item selection/filter

Order No.Main
material
Steel
code
D1LD2D3D4EHKMF1 max.
kN
F2 max.
kN
Permissible
load
kg
CADAcc.PriceOrder
K0767.08steel1.1141M8132036206368101,40,9596,9 on request
K0767.10steel1.1141M101725452584510122,31,7173,4 on request
K0767.12steel1.1141M1220,5305430105312143,42,4244,8 on request
K0767.16steel1.1141M16273563351262141675510 on request
K0767.20steel1.1141M203040724014711619128,3846,6 on request
K0767.24steel1.1141M2436509050189020241812,71295,4 on request
K0767.108stainless steel1.4301M8132036206368101,40,9596,9 on request
K0767.110stainless steel1.4301M101725452584510122,31,7173,4 on request
K0767.112stainless steel1.4301M1220,5305430105312143,42,4244,8 on request
K0767.116stainless steel1.4301M16273563351262141675510 on request
K0767.120stainless steel1.4301M203040724014711619128,3846,6 on request
K0767.124stainless steel1.4301M2436509050189020241812,71295,4 on request
K0767.220stainless steel1.4401M203040724014711619128,3846,6 on request
K0767.210stainless steel1.4401M101725452584510122,31,7173,4 on request
K0767.212stainless steel1.4401M1220,5305430105312143,42,4244,8 on request
K0767.208stainless steel1.4401M8132036206368101,40,9596,9 on request
K0767.216stainless steel1.4401M16273563351262141675510 on request
K0767.224stainless steel1.4401M2436509050189020241812,71295,4 on request

Information about this article

A ring bolt is used whenever heavy loads have to be lifted. Due to its high stability, the ring bolt is mainly used in machine construction as a load lifting element and as an anchoring device. Instead of a screw head, the ring bolt has an annular eyelet. In contrast to an »eye bolt, the thread of a DIN 580 ring bolt is directly under the eyelet. The ring bolt is mainly used as a permanent load securing element for transport in industry or construction.

An optimum load-bearing capacity is only achieved if the thread is completely screwed in.

The ring bolt is available in steel and stainless steel versions, or as a high-strength revolving »ring bolt grade 10.

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33