Product groups
Hexagon head boltsDIN EN ISO 4014 / DIN EN 24014
K0870

Hexagon head bolts DIN EN ISO 4014 / DIN EN 24014

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel or stainless steel (A 2)Version:Steel grade 8.8, black or electro zinc-plated.
Steel grade 10.9, black or electro zinc-plated.
Steel grade 12.9, black.
Stainless steel A 2-70, bright.
On request:DIN ISO 272 spanner sizes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0870 Hexagon head boltsDIN EN ISO 4014 / DIN EN 24014 205 kB

Drawings (total overview)

Hexagon head boltsDIN EN ISO 4014 / DIN EN 24014

Hexagon head bolts DIN 931/DIN EN ISO 4014/DIN EN 24014, steel

More information

Drawings

Hexagon head bolts DIN 931/DIN EN ISO 4014/DIN EN 24014, steel

Item selection/filter

Order No.Material

Main
colour
GradeD

LBSWEKCADAcc.PriceOrder
K0870.04X25steelblack8.8M4251477,662,8 on request
K0870.04X30steelblack8.8M4301477,662,8 on request
K0870.04X35steelblack8.8M4351477,662,8 on request
K0870.04X40steelblack8.8M4401477,662,8 on request
K0870.04X45steelblack8.8M4451477,662,8 on request
K0870.04X50steelblack8.8M4501477,662,8 on request
K0870.05X25steelblack8.8M5251688,793,5 on request
K0870.05X30steelblack8.8M5301688,793,5 on request
K0870.05X35steelblack8.8M5351688,793,5 on request
K0870.05X40steelblack8.8M5401688,793,5 on request
K0870.05X45steelblack8.8M5451688,793,5 on request
K0870.05X50steelblack8.8M5501688,793,5 on request
K0870.05X60steelblack8.8M5601688,793,5 on request
K0870.06X30steelblack8.8M630181011,054 on request
K0870.06X35steelblack8.8M635181011,054 on request
K0870.06X40steelblack8.8M640181011,054 on request
K0870.06X45steelblack8.8M645181011,054 on request
K0870.06X50steelblack8.8M650181011,054 on request
K0870.06X60steelblack8.8M660181011,054 on request
K0870.06X70steelblack8.8M670181011,054 on request
K0870.08X35steelblack8.8M835221314,385,3 on request
K0870.08X40steelblack8.8M840221314,385,3 on request
K0870.08X45steelblack8.8M845221314,385,3 on request
K0870.08X50steelblack8.8M850221314,385,3 on request
K0870.08X60steelblack8.8M860221314,385,3 on request
K0870.08X70steelblack8.8M870221314,385,3 on request
K0870.08X80steelblack8.8M880221314,385,3 on request
K0870.10X40steelblack8.8M1040261718,96,4 on request
K0870.10X45steelblack8.8M1045261718,96,4 on request
K0870.10X50steelblack8.8M1050261718,96,4 on request
K0870.10X60steelblack8.8M1060261718,96,4 on request
K0870.10X70steelblack8.8M1070261718,96,4 on request
K0870.10X80steelblack8.8M1080261718,96,4 on request
K0870.10X90steelblack8.8M1090261718,96,4 on request
K0870.10X100steelblack8.8M10100261718,96,4 on request
K0870.12X45steelblack8.8M1245301921,17,5 on request
K0870.12X50steelblack8.8M1250301921,17,5 on request
K0870.12X60steelblack8.8M1260301921,17,5 on request
K0870.12X70steelblack8.8M1270301921,17,5 on request
K0870.12X80steelblack8.8M1280301921,17,5 on request
K0870.12X90steelblack8.8M1290301921,17,5 on request
K0870.12X100steelblack8.8M12100301921,17,5 on request
K0870.12X110steelblack8.8M12110301921,17,5 on request
K0870.12X120steelblack8.8M12120301921,17,5 on request
K0870.16X60steelblack8.8M1660382426,7510 on request
K0870.16X70steelblack8.8M1670382426,7510 on request
K0870.16X80steelblack8.8M1680382426,7510 on request
K0870.16X90steelblack8.8M1690382426,7510 on request
K0870.16X100steelblack8.8M16100382426,7510 on request
K0870.16X110steelblack8.8M16110382426,7510 on request
K0870.16X120steelblack8.8M16120382426,7510 on request
K0870.20X70steelblack8.8M2070463033,5312,5 on request
K0870.20X80steelblack8.8M2080463033,5312,5 on request
K0870.20X90steelblack8.8M2090463033,5312,5 on request
K0870.20X100steelblack8.8M20100463033,5312,5 on request
K0870.20X110steelblack8.8M20110463033,5312,5 on request
K0870.20X120steelblack8.8M20120463033,5312,5 on request
K0870.404X25steelgalvanised8.8M4251477,662,8 on request
K0870.404X30steelgalvanised8.8M4301477,662,8 on request
K0870.404X35steelgalvanised8.8M4351477,662,8 on request
K0870.404X40steelgalvanised8.8M4401477,662,8 on request
K0870.404X45steelgalvanised8.8M4451477,662,8 on request
K0870.404X50steelgalvanised8.8M4501477,662,8 on request
K0870.405X25steelgalvanised8.8M5251688,793,5 on request
K0870.405X30steelgalvanised8.8M5301688,793,5 on request
K0870.405X35steelgalvanised8.8M5351688,793,5 on request
K0870.405X40steelgalvanised8.8M5401688,793,5 on request
K0870.405X45steelgalvanised8.8M5451688,793,5 on request
K0870.405X50steelgalvanised8.8M5501688,793,5 on request
K0870.405X60steelgalvanised8.8M5601688,793,5 on request
K0870.406X30steelgalvanised8.8M630181011,054 on request
K0870.406X35steelgalvanised8.8M635181011,054 on request
K0870.406X40steelgalvanised8.8M640181011,054 on request
K0870.406X45steelgalvanised8.8M645181011,054 on request
K0870.406X50steelgalvanised8.8M650181011,054 on request
K0870.406X60steelgalvanised8.8M660181011,054 on request
K0870.406X70steelgalvanised8.8M670181011,054 on request
K0870.408X35steelgalvanised8.8M835221314,385,3 on request
K0870.408X40steelgalvanised8.8M840221314,385,3 on request
K0870.408X45steelgalvanised8.8M845221314,385,3 on request
K0870.408X50steelgalvanised8.8M850221314,385,3 on request
K0870.408X60steelgalvanised8.8M860221314,385,3 on request
K0870.408X70steelgalvanised8.8M870221314,385,3 on request
K0870.408X80steelgalvanised8.8M880221314,385,3 on request
K0870.410X40steelgalvanised8.8M1040261718,96,4 on request
K0870.410X45steelgalvanised8.8M1045261718,96,4 on request
K0870.410X50steelgalvanised8.8M1050261718,96,4 on request
K0870.410X60steelgalvanised8.8M1060261718,96,4 on request
K0870.410X70steelgalvanised8.8M1070261718,96,4 on request
K0870.410X80steelgalvanised8.8M1080261718,96,4 on request
K0870.410X90steelgalvanised8.8M1090261718,96,4 on request
K0870.410X100steelgalvanised8.8M10100261718,96,4 on request
K0870.412X45steelgalvanised8.8M1245301921,17,5 on request
K0870.412X50steelgalvanised8.8M1250301921,17,5 on request
K0870.412X60steelgalvanised8.8M1260301921,17,5 on request
K0870.412X70steelgalvanised8.8M1270301921,17,5 on request
K0870.412X80steelgalvanised8.8M1280301921,17,5 on request
K0870.412X90steelgalvanised8.8M1290301921,17,5 on request
K0870.412X100steelgalvanised8.8M12100301921,17,5 on request
K0870.412X110steelgalvanised8.8M12110301921,17,5 on request
K0870.412X120steelgalvanised8.8M12120301921,17,5 on request
K0870.416X60steelgalvanised8.8M1660382426,7510 on request
K0870.416X70steelgalvanised8.8M1670382426,7510 on request
K0870.416X80steelgalvanised8.8M1680382426,7510 on request
K0870.416X90steelgalvanised8.8M1690382426,7510 on request
K0870.416X100steelgalvanised8.8M16100382426,7510 on request
K0870.416X110steelgalvanised8.8M16110382426,7510 on request
K0870.416X120steelgalvanised8.8M16120382426,7510 on request
K0870.420X70steelgalvanised8.8M2070463033,5312,5 on request
K0870.420X80steelgalvanised8.8M2080463033,5312,5 on request
K0870.420X90steelgalvanised8.8M2090463033,5312,5 on request
K0870.420X100steelgalvanised8.8M20100463033,5312,5 on request
K0870.420X110steelgalvanised8.8M20110463033,5312,5 on request
K0870.420X120steelgalvanised8.8M20120463033,5312,5 on request
K0870.306X30steelblack10.9M630181011,054 on request
K0870.306X35steelblack10.9M635181011,054 on request
K0870.306X40steelblack10.9M640181011,054 on request
K0870.306X45steelblack10.9M645181011,054 on request
K0870.306X50steelblack10.9M650181011,054 on request
K0870.306X60steelblack10.9M660181011,054 on request
K0870.306X70steelblack10.9M670181011,054 on request
K0870.308X35steelblack10.9M835221314,385,3 on request
K0870.308X40steelblack10.9M840221314,385,3 on request
K0870.308X45steelblack10.9M845221314,385,3 on request
K0870.308X50steelblack10.9M850221314,385,3 on request
K0870.308X60steelblack10.9M860221314,385,3 on request
K0870.308X70steelblack10.9M870221314,385,3 on request
K0870.308X80steelblack10.9M880221314,385,3 on request
K0870.310X40steelblack10.9M1040261718,96,4 on request
K0870.310X45steelblack10.9M1045261718,96,4 on request
K0870.310X50steelblack10.9M1050261718,96,4 on request
K0870.310X60steelblack10.9M1060261718,96,4 on request
K0870.310X70steelblack10.9M1070261718,96,4 on request
K0870.310X80steelblack10.9M1080261718,96,4 on request
K0870.310X90steelblack10.9M1090261718,96,4 on request
K0870.310X100steelblack10.9M10100261718,96,4 on request
K0870.312X45steelblack10.9M1245301921,17,5 on request
K0870.312X50steelblack10.9M1250301921,17,5 on request
K0870.312X60steelblack10.9M1260301921,17,5 on request
K0870.312X70steelblack10.9M1270301921,17,5 on request
K0870.312X80steelblack10.9M1280301921,17,5 on request
K0870.312X90steelblack10.9M1290301921,17,5 on request
K0870.312X100steelblack10.9M12100301921,17,5 on request
K0870.312X110steelblack10.9M12110301921,17,5 on request
K0870.312X120steelblack10.9M12120301921,17,5 on request
K0870.316X60steelblack10.9M1660382426,7510 on request
K0870.316X70steelblack10.9M1670382426,7510 on request
K0870.316X80steelblack10.9M1680382426,7510 on request
K0870.316X90steelblack10.9M1690382426,7510 on request
K0870.316X100steelblack10.9M16100382426,7510 on request
K0870.316X110steelblack10.9M16110382426,7510 on request
K0870.316X120steelblack10.9M16120382426,7510 on request
K0870.320X70steelblack10.9M2070463033,5312,5 on request
K0870.320X80steelblack10.9M2080463033,5312,5 on request
K0870.320X90steelblack10.9M2090463033,5312,5 on request
K0870.320X100steelblack10.9M20100463033,5312,5 on request
K0870.320X110steelblack10.9M20110463033,5312,5 on request
K0870.320X120steelblack10.9M20120463033,5312,5 on request
K0870.506X30steelgalvanised10.9M630181011,054 on request
K0870.506X35steelgalvanised10.9M635181011,054 on request
K0870.506X40steelgalvanised10.9M640181011,054 on request
K0870.506X45steelgalvanised10.9M645181011,054 on request
K0870.506X50steelgalvanised10.9M650181011,054 on request
K0870.506X60steelgalvanised10.9M660181011,054 on request
K0870.506X70steelgalvanised10.9M670181011,054 on request
K0870.508X35steelgalvanised10.9M835221314,385,3 on request
K0870.508X40steelgalvanised10.9M840221314,385,3 on request
K0870.508X45steelgalvanised10.9M845221314,385,3 on request
K0870.508X50steelgalvanised10.9M850221314,385,3 on request
K0870.508X60steelgalvanised10.9M860221314,385,3 on request
K0870.508X70steelgalvanised10.9M870221314,385,3 on request
K0870.508X80steelgalvanised10.9M880221314,385,3 on request
K0870.510X40steelgalvanised10.9M1040261718,96,4 on request
K0870.510X45steelgalvanised10.9M1045261718,96,4 on request
K0870.510X50steelgalvanised10.9M1050261718,96,4 on request
K0870.510X60steelgalvanised10.9M1060261718,96,4 on request
K0870.510X70steelgalvanised10.9M1070261718,96,4 on request
K0870.510X80steelgalvanised10.9M1080261718,96,4 on request
K0870.510X90steelgalvanised10.9M1090261718,96,4 on request
K0870.510X100steelgalvanised10.9M10100261718,96,4 on request
K0870.512X45steelgalvanised10.9M1245301921,17,5 on request
K0870.512X50steelgalvanised10.9M1250301921,17,5 on request
K0870.512X60steelgalvanised10.9M1260301921,17,5 on request
K0870.512X70steelgalvanised10.9M1270301921,17,5 on request
K0870.512X80steelgalvanised10.9M1280301921,17,5 on request
K0870.512X90steelgalvanised10.9M1290301921,17,5 on request
K0870.512X100steelgalvanised10.9M12100301921,17,5 on request
K0870.512X110steelgalvanised10.9M12110301921,17,5 on request
K0870.512X120steelgalvanised10.9M12120301921,17,5 on request
K0870.516X60steelgalvanised10.9M1660382426,7510 on request
K0870.516X70steelgalvanised10.9M1670382426,7510 on request
K0870.516X80steelgalvanised10.9M1680382426,7510 on request
K0870.516X90steelgalvanised10.9M1690382426,7510 on request
K0870.516X100steelgalvanised10.9M16100382426,7510 on request
K0870.516X110steelgalvanised10.9M16110382426,7510 on request
K0870.516X120steelgalvanised10.9M16120382426,7510 on request
K0870.520X70steelgalvanised10.9M2070463033,5312,5 on request
K0870.520X80steelgalvanised10.9M2080463033,5312,5 on request
K0870.520X90steelgalvanised10.9M2090463033,5312,5 on request
K0870.520X100steelgalvanised10.9M20100463033,5312,5 on request
K0870.520X110steelgalvanised10.9M20110463033,5312,5 on request
K0870.520X120steelgalvanised10.9M20120463033,5312,5 on request
K0870.210X40steelblack12.9M1040261718,96,4 on request
K0870.210X45steelblack12.9M1045261718,96,4 on request
K0870.210X50steelblack12.9M1050261718,96,4 on request
K0870.210X60steelblack12.9M1060261718,96,4 on request
K0870.210X70steelblack12.9M1070261718,96,4 on request
K0870.210X80steelblack12.9M1080261718,96,4 on request
K0870.210X90steelblack12.9M1090261718,96,4 on request
K0870.210X100steelblack12.9M10100261718,96,4 on request
K0870.212X45steelblack12.9M1245301921,17,5 on request
K0870.212X50steelblack12.9M1250301921,17,5 on request
K0870.212X60steelblack12.9M1260301921,17,5 on request
K0870.212X70steelblack12.9M1270301921,17,5 on request
K0870.212X80steelblack12.9M1280301921,17,5 on request
K0870.212X90steelblack12.9M1290301921,17,5 on request
K0870.212X100steelblack12.9M12100301921,17,5 on request
K0870.212X120steelblack12.9M12120301921,17,5 on request
K0870.216X60steelblack12.9M1660382426,7510 on request
K0870.216X70steelblack12.9M1670382426,7510 on request
K0870.216X80steelblack12.9M1680382426,7510 on request
K0870.216X90steelblack12.9M1690382426,7510 on request
K0870.216X100steelblack12.9M16100382426,7510 on request
K0870.216X120steelblack12.9M16120382426,7510 on request
K0870.220X70steelblack12.9M2070463033,5312,5 on request
K0870.220X80steelblack12.9M2080463033,5312,5 on request
K0870.220X90steelblack12.9M2090463033,5312,5 on request
K0870.220X100steelblack12.9M20100463033,5312,5 on request
K0870.220X120steelblack12.9M20120463033,5312,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33