- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- K0912
Swing clamps
- K0912
Clamping arms for swing clamp
- K0915
Handles screw-in
- K0916
Handles screw-in with torque limit
- K0925
Swing clamps, mini, with cam lever
- K0926
Swing clamps mini
- K2054
Swing clamps, heavy duty
- K2053
Swing clamps, heavy duty extended clamping travel
- K1388
Swing clamps pneumatic
- K1815
Swing clamps pneumatic
- K1814
Swing clamp pneumatic screw-on
- K1818
Swing clamp pneumatic screw-on with flange
- K1820
Threaded flange aluminium
- K1816
Clamping arm for swing clamp
- K1817
Adapters for swing clamp
- K1812
Swing clamp pneumatic block body
- K1813
Clamping arm for swing clamp
- K1862
Swing clamps, hydraulic, compact double / single-acting with spring return
- K1863
Clamping arm for compact hydraulic swing clamps
- K1864
Swing clamps, hydraulic double / single-acting with spring return
- K1865
Clamping arm for hydraulic swing clamps
- K0927
Swivel hold-down clamp, mini, with cam lever
- K1870
Rotary lever clamps, pneumatic double-acting
- K1856
Rotary lever clamps, hydraulic double / single-acting with spring return
- K1857
Tension levers for rotary lever clamps
- K1819
Link clamp pneumatic screw-on with flange
- K1858
Link clamp, hydraulic double-acting
- K1232
Clamping bolts
- K2068
Clamping bolt flexible
- K2069
Clamping screw with clamping ring for flexible clamping bolt
- K2070
Clamping ring for flexible clamping bolt
- K2071
Extensions for flexible clamping bolt
- K2072
Slot straps for flexible clamping bolt
- K1228
Floating clamp
- K1227
Floating clamp with separate workpiece clamp and interlock
- K1490
Clamping jaws for floating clamps
- K0019
Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
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
K0925Swing clamps, mini, with cam lever |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Note:Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.
* Admissible hand force for the handle.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Surface finish body | A | B | C | D | E | G | H | I | J | K | L | M | N | O | P | Q | R | S | T | U | V | X min. | X max. | Y min. | Y max. | Clamping force N | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0925.0100 | left | black oxidised | 30 | 10 | 18 | 18 | 52 | 26 | 22 | 0,8 | 6 | 11,5 | 8 | 4,3 | 50 | 1,2 | 16 | 36 | 6 | 22,8 | M4 | 4,3 | 27 | 22,4 | 25,2 | 22 | 24,8 | 800 | 100* | | | on request | | K0925.0150 | left | black oxidised | 40 | 14 | 23 | 23 | 68 | 35 | 30 | 1 | 8 | 15,3 | 10 | 5,3 | 63 | 1,5 | 19 | 45 | 8 | 28,5 | M5 | 5,3 | 34 | 30,8 | 33,8 | 31,7 | 34,7 | 1500 | 150* | | | on request | | K0925.0200 | left | black oxidised | 50 | 18 | 30 | 30 | 87 | 45 | 37 | 1,2 | 8 | 20,7 | 16 | 8,4 | 80 | 1,8 | 24 | 65 | 12 | 45,5 | M8 | 8,4 | 48 | 31,9 | 39,6 | 32,9 | 40,6 | 2100 | 200* | | | on request | | K0925.0300 | left | black oxidised | 60 | 22 | 40 | 40 | 107 | 55 | 45 | 1,5 | 8 | 25,4 | 20 | 10,4 | 100 | 2,3 | 30 | 85 | 15 | 57 | M10 | 10,5 | 64 | 35,7 | 46,7 | 38,2 | 49,2 | 2800 | 300* | | | on request | | K0925.1100 | right | black oxidised | 30 | 10 | 18 | 18 | 52 | 26 | 22 | 0,8 | 6 | 11,5 | 8 | 4,3 | 50 | 1,2 | 16 | 36 | 6 | 22,8 | M4 | 4,3 | 27 | 22,4 | 25,2 | 22 | 24,8 | 800 | 100* | | | on request | | K0925.1150 | right | black oxidised | 40 | 14 | 23 | 23 | 68 | 35 | 30 | 1 | 8 | 15,3 | 10 | 5,3 | 63 | 1,5 | 19 | 45 | 8 | 28,5 | M5 | 5,3 | 34 | 30,8 | 33,8 | 31,7 | 34,7 | 1500 | 150* | | | on request | | K0925.1200 | right | black oxidised | 50 | 18 | 30 | 30 | 87 | 45 | 37 | 1,2 | 8 | 20,7 | 16 | 8,4 | 80 | 1,8 | 24 | 65 | 12 | 45,5 | M8 | 8,4 | 48 | 31,9 | 39,6 | 32,9 | 40,6 | 2100 | 200* | | | on request | | K0925.1300 | right | black oxidised | 60 | 22 | 40 | 40 | 107 | 55 | 45 | 1,5 | 8 | 25,4 | 20 | 10,4 | 100 | 2,3 | 30 | 85 | 15 | 57 | M10 | 10,5 | 64 | 35,7 | 46,7 | 38,2 | 49,2 | 2800 | 300* | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|