Product groups
Attachment step jaws for centric vice, jaw width 80–125 mm, Form A
K1384_A

Attachment step jaws for centric vice, jaw width 80–125 mm, Form...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened.Note:Attachment step jaws are the base onto which the jaw pads are screwed. They in turn are screwed directly onto the centric vice base. They enable various jaw plates to be exchanged quickly.

Suitable for K1237
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1384_A Attachment step jaws for centric vice, jaw width 80–125 mm, Form A 116 kB

Drawings

Attachment step jaws for centric vice, jaw width 80–125 mm, Form A

Item selection/filter

Order No.FormBH

H1LL1CADAcc.PriceOrder
K1384.08025A452512,58038 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Latvia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33