Product groups
Spring plungers with hex socket and thrust pin, stainless steel, with thread lock - inch
K0329 inch

Spring plungers with hex socket and thrust pin, stainless...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Sleeve 1.4305 (AISI 303 equivalent).
Thrust pin 1.4034 (AISI 420 equivalent).
Spring 1.4310 (AISI 301 equivalent).

Thread lock nylon.

Version:Bright.
Thrust pin hardened.
Note:For the inch series, dimension D and S are in inches, all other dimensions are in mm.Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0329 inch Spring plungers with hex socket and thrust pin, stainless steel, with thread lock - inch 236 kB

Drawings (total overview)

Spring plungers with hex socket and thrust pin, stainless steel, with thread lock - inch
Spring plungers with hex socket and thrust pin, stainless steel, with thread lock - inch

Spring plungers with hexagon socket and thrust pin, stainless steel, standard spring force, with thread lock - inch

More information

Drawings

Spring plungers with hexagon socket and thrust pin, stainless steel, standard spring force, with thread lock - inch
Spring plungers with hexagon socket and thrust pin, stainless steel, standard spring force, with thread lock - inch

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K0329.A110-322,42,31870,80,81,55170,120,08K0317.905on request
K0329.A21/4-202,72,52071126170,450,22K0317.906on request
K0329.AJ1/4-282,72,52071126170,450,22K0317.906on request
K0329.A35/16-183,532281,41,22,57291,050,37K0317.908on request
K0329.A43/8-16432291,41,638311,30,6K0317.910on request
K0329.A51/2-13642810224104721,3K0317.912on request
K0329.A65/8-117,5532142,52,55451003,93K0317.916on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Japan
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33