Product groups
Clamping levers, plastic with internal thread, threaded insert blue passivated steel
K1702

Clamping levers, plastic with internal thread, threaded insert...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
Material:High performance fibreglass reinforced thermoplastic.
Steel parts grade 5.8.
Version:Steel parts blue-passivated.Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Seven colour variants.On request:Other female threads and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1702 Clamping levers, plastic with internal thread, threaded insert blue passivated steel 253 kB

Drawings

Clamping levers, plastic with internal thread, threaded insert blue passivated steel

Item selection/filter

Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1702.9031black grey RAL 7021high performance thermoplastic9M36810,51121,4412,424272227,56,412 on request
K1702.9041black grey RAL 7021high performance thermoplastic9M46810,51121,4412,424272227,56,412 on request
K1702.9051black grey RAL 7021high performance thermoplastic9M56810,51121,4412,424272227,56,412 on request
K1702.0031black grey RAL 7021high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1702.0041black grey RAL 7021high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1702.0051black grey RAL 7021high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1702.1041black grey RAL 7021high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1702.1051black grey RAL 7021high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1702.1061black grey RAL 7021high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1702.2061black grey RAL 7021high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.2081black grey RAL 7021high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.3081black grey RAL 7021high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1702.3101black grey RAL 7021high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1702.4101black grey RAL 7021high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.4121black grey RAL 7021high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.5121black grey RAL 7021high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.5161black grey RAL 7021high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.9032orange RAL 2004high performance thermoplastic9M36810,51121,4412,424272227,56,412 on request
K1702.9042orange RAL 2004high performance thermoplastic9M46810,51121,4412,424272227,56,412 on request
K1702.9052orange RAL 2004high performance thermoplastic9M56810,51121,4412,424272227,56,412 on request
K1702.0032orange RAL 2004high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1702.0042orange RAL 2004high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1702.0052orange RAL 2004high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1702.1042orange RAL 2004high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1702.1052orange RAL 2004high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1702.1062orange RAL 2004high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1702.2062orange RAL 2004high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.2082orange RAL 2004high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.3082orange RAL 2004high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1702.3102orange RAL 2004high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1702.4102orange RAL 2004high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.4122orange RAL 2004high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.5122orange RAL 2004high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.5162orange RAL 2004high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.90316colza yellow RAL 1021high performance thermoplastic9M36810,51121,4412,424272227,56,412 on request
K1702.90416colza yellow RAL 1021high performance thermoplastic9M46810,51121,4412,424272227,56,412 on request
K1702.90516colza yellow RAL 1021high performance thermoplastic9M56810,51121,4412,424272227,56,412 on request
K1702.00316colza yellow RAL 1021high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1702.00416colza yellow RAL 1021high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1702.00516colza yellow RAL 1021high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1702.10416rape yellow RAL 1021high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1702.10516rape yellow RAL 1021high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1702.10616rape yellow RAL 1021high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1702.20616rape yellow RAL 1021high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.20816rape yellow RAL 1021high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.30816rape yellow RAL 1021high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1702.31016rape yellow RAL 1021high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1702.41016rape yellow RAL 1021high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.41216rape yellow RAL 1021high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.51216rape yellow RAL 1021high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.51616rape yellow RAL 1021high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.90384traffic red RAL 3020high performance thermoplastic9M36810,51121,4412,424272227,56,412 on request
K1702.90484traffic red RAL 3020high performance thermoplastic9M46810,51121,4412,424272227,56,412 on request
K1702.90584traffic red RAL 3020high performance thermoplastic9M56810,51121,4412,424272227,56,412 on request
K1702.00384traffic red RAL 3020high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1702.00484traffic red RAL 3020high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1702.00584traffic red RAL 3020high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1702.10484red RAL 3020high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1702.10584red RAL 3020high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1702.10684red RAL 3020high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1702.20684red RAL 3020high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.20884red RAL 3020high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.30884red RAL 3020high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1702.31084red RAL 3020high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1702.41084red RAL 3020high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.41284red RAL 3020high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.51284red RAL 3020high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.51684red RAL 3020high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.90386signal green RAL 6032high performance thermoplastic9M36810,51121,4412,424272227,56,412 on request
K1702.90486signal green RAL 6032high performance thermoplastic9M46810,51121,4412,424272227,56,412 on request
K1702.90586signal green RAL 6032high performance thermoplastic9M56810,51121,4412,424272227,56,412 on request
K1702.00386signal green RAL 6032high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1702.00486signal green RAL 6032high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1702.00586signal green RAL 6032high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1702.10486signal green RAL 6032high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1702.10586signal green RAL 6032high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1702.10686signal green RAL 6032high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1702.20686signal green RAL 6032high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.20886signal green RAL 6032high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.30886signal green RAL 6032high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1702.31086signal green RAL 6032high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1702.41086signal green RAL 6032high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.41286signal green RAL 6032high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.51286signal green RAL 6032high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.51686signal green RAL 6032high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.90387traffic blue RAL 5017high performance thermoplastic9M36810,51121,4412,424272227,56,412 on request
K1702.90487traffic blue RAL 5017high performance thermoplastic9M46810,51121,4412,424272227,56,412 on request
K1702.90587traffic blue RAL 5017high performance thermoplastic9M56810,51121,4412,424272227,56,412 on request
K1702.00387traffic blue RAL 5017high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1702.00487traffic blue RAL 5017high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1702.00587traffic blue RAL 5017high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1702.10487traffic blue RAL 5017high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1702.10587traffic blue RAL 5017high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1702.10687traffic blue RAL 5017high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1702.20687traffic blue RAL 5017high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.20887traffic blue RAL 5017high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.30887traffic blue RAL 5017high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1702.31087traffic blue RAL 5017high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1702.41087traffic blue RAL 5017high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.41287traffic blue RAL 5017high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.51287traffic blue RAL 5017high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.51687traffic blue RAL 5017high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.90388light grey RAL 7035high performance thermoplastic9M36810,51121,4412,424272227,56,412 on request
K1702.90488light grey RAL 7035high performance thermoplastic9M46810,51121,4412,424272227,56,412 on request
K1702.90588light grey RAL 7035high performance thermoplastic9M56810,51121,4412,424272227,56,412 on request
K1702.00388light grey RAL 7035high performance thermoplastic0M391013,213,824,5415,53033,53036,97,616 on request
K1702.00488light grey RAL 7035high performance thermoplastic0M491013,213,824,5415,53033,53036,97,616 on request
K1702.00588light grey RAL 7035high performance thermoplastic0M591013,213,824,5415,53033,53036,97,616 on request
K1702.10488light grey RAL 7035high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1702.10588light grey RAL 7035high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1702.10688light grey RAL 7035high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1702.20688light grey RAL 7035high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.20888light grey RAL 7035high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1702.30888light grey RAL 7035high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1702.31088light grey RAL 7035high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1702.41088light grey RAL 7035high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.41288light grey RAL 7035high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1702.51288light grey RAL 7035high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1702.51688light grey RAL 7035high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Japan
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33