Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip and cap
K0339

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
Material:

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve $s1.4305..
Locking pin hardened 1.4034.
Locking pin not hardened $s1.4305..

Mushroom grip. thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip thermoplastic black grey RAL7021.
On request:Special versions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0339 Indexing plungers, steel or stainless steel with plastic mushroom grip 290 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot or locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot or locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.1105Asteelhardened5M10x12147177155131,3512  0.00 €
K0339.1206Asteelhardened6M12x1,52556208176141,8614  0.00 €
K0339.1308Asteelhardened8M16x1,533742610238192,31535  0.00 €
K0339.1410Asteelhardened10M20x1,5338028122510222,81534 0.00 €
K0339.01105Astainless steelhardened5M10x12147177155131,3512  0.00 €
K0339.01206Astainless steelhardened6M12x1,52556208176141,8614  0.00 €
K0339.01308Astainless steelhardened8M16x1,533742610238192,31535  0.00 €
K0339.01410Astainless steelhardened10M20x1,5338028122510222,81534 0.00 €
K0339.11105Astainless steelnot hardened5M10x12147177155131,3512  0.00 €
K0339.11206Astainless steelnot hardened6M12x1,52556208176141,8614  0.00 €
K0339.11308Astainless steelnot hardened8M16x1,533742610238192,31535  0.00 €
K0339.11410Astainless steelnot hardened10M20x1,5338028122510222,81534 0.00 €

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot, with locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot, with locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.2105Bsteelhardened5M10x1214717715513171,3512  0.00 €
K0339.2206Bsteelhardened6M12x1,5255620817614191,8614  0.00 €
K0339.2308Bsteelhardened8M16x1,53374261023819242,31535  0.00 €
K0339.2410Bsteelhardened10M20x1,533802812251022302,81534 0.00 €
K0339.02105Bstainless steelhardened5M10x1214717715513171,3512  0.00 €
K0339.02206Bstainless steelhardened6M12x1,5255620817614191,8614  0.00 €
K0339.02308Bstainless steelhardened8M16x1,53374261023819242,31535  0.00 €
K0339.02410Bstainless steelhardened10M20x1,533802812251022302,81534 0.00 €
K0339.12105Bstainless steelnot hardened5M10x1214717715513171,3512  0.00 €
K0339.12206Bstainless steelnot hardened6M12x1,5255620817614191,8614  0.00 €
K0339.12308Bstainless steelnot hardened8M16x1,53374261023819242,31535  0.00 €
K0339.12410Bstainless steelnot hardened10M20x1,533802812251022302,81534 0.00 €

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot, no locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot, no locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.3105Csteelhardened5M10x12147177155131,3512  0.00 €
K0339.3206Csteelhardened6M12x1,52556208176141,8614  0.00 €
K0339.3308Csteelhardened8M16x1,533742610238192,31535  0.00 €
K0339.3410Csteelhardened10M20x1,5338028122510222,81534 0.00 €
K0339.03105Cstainless steelhardened5M10x12147177155131,3512  0.00 €
K0339.03206Cstainless steelhardened6M12x1,52556208176141,8614  0.00 €
K0339.03308Cstainless steelhardened8M16x1,533742610238192,31535  0.00 €
K0339.03410Cstainless steelhardened10M20x1,5338028122510222,81534 0.00 €
K0339.13105Cstainless steelnot hardened5M10x12147177155131,3512  0.00 €
K0339.13206Cstainless steelnot hardened6M12x1,52556208176141,8614  0.00 €
K0339.13308Cstainless steelnot hardened8M16x1,533742610238192,31535  0.00 €
K0339.13410Cstainless steelnot hardened10M20x1,5338028122510222,81534 0.00 €

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, with locking slot and locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.4105Dsteelhardened5M10x1214717715513171,3512  0.00 €
K0339.4206Dsteelhardened6M12x1,5255620817614191,8614  0.00 €
K0339.4308Dsteelhardened8M16x1,53374261023819242,31535  0.00 €
K0339.4410Dsteelhardened10M20x1,533802812251022302,81534 0.00 €
K0339.04105Dstainless steelhardened5M10x1214717715513171,3512  0.00 €
K0339.04206Dstainless steelhardened6M12x1,5255620817614191,8614  0.00 €
K0339.04308Dstainless steelhardened8M16x1,53374261023819242,31535  0.00 €
K0339.04410Dstainless steelhardened10M20x1,533802812251022302,81534 0.00 €
K0339.14105Dstainless steelnot hardened5M10x1214717715513171,3512  0.00 €
K0339.14206Dstainless steelnot hardened6M12x1,5255620817614191,8614  0.00 €
K0339.14308Dstainless steelnot hardened8M16x1,53374261023819242,31535  0.00 €
K0339.14410Dstainless steelnot hardened10M20x1,533802812251022302,81534 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Italy
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33