Product groups
Cam levers, plastic, with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud
K0646

Cam levers, plastic, with internal and external thread,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305.

Version:Grip black or traffic red RAL3020.
Thrust washer black.
Hinge pin bright.
Stud and washer trivalent blue-passivated or bright stainless steel.
Note:Plastics are subject to creeping under load (retardation), this can cause reduced clamping force.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0646 Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud 151 kB

Drawings (total overview)

Cam levers, plastic, with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud

Cam levers, plastic, with internal thread, plastic-metal thrust washer

More information

Drawings

Cam levers, plastic, with internal thread, plastic-metal thrust washer

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0646.1521105steelblackM518,1922161423,471,579,61,152,5125 on request
K0646.1521106steelblackM618,1922161423,471,579,61,152,5125 on request
K0646.2521108steelblackM827,1113324,216,227,71001101,55170 on request
K0646.1531105stainless steelblackM518,1922161423,471,579,61,152,5125 on request
K0646.1531106stainless steelblackM618,1922161423,471,579,61,152,5125 on request
K0646.2531108stainless steelblackM827,1113324,216,227,71001101,55170 on request
K0646.15218405steeltraffic red RAL 3020M518,1922161423,471,579,61,152,5125 on request
K0646.15218406steeltraffic red RAL 3020M618,1922161423,471,579,61,152,5125 on request
K0646.25218408steeltraffic red RAL 3020M827,1113324,216,227,71001101,55170 on request
K0646.15318405stainless steeltraffic red RAL 3020M518,1922161423,471,579,61,152,5125 on request
K0646.15318406stainless steeltraffic red RAL 3020M618,1922161423,471,579,61,152,5125 on request
K0646.25318408stainless steeltraffic red RAL 3020M827,1113324,216,227,71001101,55170 on request

Cam levers plastic, with external thread, plastic-metal thrust washer and steel or stainless steel stud

More information

Drawings

Cam levers plastic, with external thread, plastic-metal thrust washer and steel or stainless steel stud

Item selection/filter

Order No.Component
material
Main
colour
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0646.1521105X20steelblackM518,1922161423,471,579,6201,152,5125 on request
K0646.1521105X30steelblackM518,1922161423,471,579,6301,152,5125 on request
K0646.1521105X40steelblackM518,1922161423,471,579,6401,152,5125 on request
K0646.1521105X50steelblackM518,1922161423,471,579,6501,152,5125 on request
K0646.1521106X20steelblackM618,1922161423,471,579,6201,152,5125 on request
K0646.1521106X30steelblackM618,1922161423,471,579,6301,152,5125 on request
K0646.1521106X40steelblackM618,1922161423,471,579,6401,152,5125 on request
K0646.1521106X50steelblackM618,1922161423,471,579,6501,152,5125 on request
K0646.2521108X25steelblackM827,1113324,216,227,7100110251,55170 on request
K0646.2521108X30steelblackM827,1113324,216,227,7100110301,55170 on request
K0646.2521108X40steelblackM827,1113324,216,227,7100110401,55170 on request
K0646.2521108X50steelblackM827,1113324,216,227,7100110501,55170 on request
K0646.2521110X25steelblackM1027,1113324,216,227,7100110251,55170 on request
K0646.2521110X30steelblackM1027,1113324,216,227,7100110301,55170 on request
K0646.2521110X40steelblackM1027,1113324,216,227,7100110401,55170 on request
K0646.2521110X50steelblackM1027,1113324,216,227,7100110501,55170 on request
K0646.1531105X20stainless steelblackM518,1922161423,471,579,6201,152,5125 on request
K0646.1531105X30stainless steelblackM518,1922161423,471,579,6301,152,5125 on request
K0646.1531105X40stainless steelblackM518,1922161423,471,579,6401,152,5125 on request
K0646.1531105X50stainless steelblackM518,1922161423,471,579,6501,152,5125 on request
K0646.1531106X20stainless steelblackM618,1922161423,471,579,6201,152,5125 on request
K0646.1531106X30stainless steelblackM618,1922161423,471,579,6301,152,5125 on request
K0646.1531106X40stainless steelblackM618,1922161423,471,579,6401,152,5125 on request
K0646.1531106X50stainless steelblackM618,1922161423,471,579,6501,152,5125 on request
K0646.2531108X25stainless steelblackM827,1113324,216,227,7100110251,55170 on request
K0646.2531108X30stainless steelblackM827,1113324,216,227,7100110301,55170 on request
K0646.2531108X40stainless steelblackM827,1113324,216,227,7100110401,55170 on request
K0646.2531108X50stainless steelblackM827,1113324,216,227,7100110501,55170 on request
K0646.2531110X25stainless steelblackM1027,1113324,216,227,7100110251,55170 on request
K0646.2531110X30stainless steelblackM1027,1113324,216,227,7100110301,55170 on request
K0646.2531110X40stainless steelblackM1027,1113324,216,227,7100110401,55170 on request
K0646.2531110X50stainless steelblackM1027,1113324,216,227,7100110501,55170 on request
K0646.15218405X20steeltraffic red RAL 3020M518,1922161423,471,579,6201,152,5125 on request
K0646.15218405X30steeltraffic red RAL 3020M518,1922161423,471,579,6301,152,5125 on request
K0646.15218405X40steeltraffic red RAL 3020M518,1922161423,471,579,6401,152,5125 on request
K0646.15218405X50steeltraffic red RAL 3020M518,1922161423,471,579,6501,152,5125 on request
K0646.15218406X20steeltraffic red RAL 3020M618,1922161423,471,579,6201,152,5125 on request
K0646.15218406X30steeltraffic red RAL 3020M618,1922161423,471,579,6301,152,5125 on request
K0646.15218406X40steeltraffic red RAL 3020M618,1922161423,471,579,6401,152,5125 on request
K0646.15218406X50steeltraffic red RAL 3020M618,1922161423,471,579,6501,152,5125 on request
K0646.25218408X25steeltraffic red RAL 3020M827,1113324,216,227,7100110251,55170 on request
K0646.25218408X30steeltraffic red RAL 3020M827,1113324,216,227,7100110301,55170 on request
K0646.25218408X40steeltraffic red RAL 3020M827,1113324,216,227,7100110401,55170 on request
K0646.25218408X50steeltraffic red RAL 3020M827,1113324,216,227,7100110501,55170 on request
K0646.25218410X25steeltraffic red RAL 3020M1027,1113324,216,227,7100110251,55170 on request
K0646.25218410X30steeltraffic red RAL 3020M1027,1113324,216,227,7100110301,55170 on request
K0646.25218410X40steeltraffic red RAL 3020M1027,1113324,216,227,7100110401,55170 on request
K0646.25218410X50steeltraffic red RAL 3020M1027,1113324,216,227,7100110501,55170 on request
K0646.15318405X20stainless steeltraffic red RAL 3020M518,1922161423,471,579,6201,152,5125 on request
K0646.15318405X30stainless steeltraffic red RAL 3020M518,1922161423,471,579,6301,152,5125 on request
K0646.15318405X40stainless steeltraffic red RAL 3020M518,1922161423,471,579,6401,152,5125 on request
K0646.15318405X50stainless steeltraffic red RAL 3020M518,1922161423,471,579,6501,152,5125 on request
K0646.15318406X20stainless steeltraffic red RAL 3020M618,1922161423,471,579,6201,152,5125 on request
K0646.15318406X30stainless steeltraffic red RAL 3020M618,1922161423,471,579,6301,152,5125 on request
K0646.15318406X40stainless steeltraffic red RAL 3020M618,1922161423,471,579,6401,152,5125 on request
K0646.15318406X50stainless steeltraffic red RAL 3020M618,1922161423,471,579,6501,152,5125 on request
K0646.25318408X25stainless steeltraffic red RAL 3020M827,1113324,216,227,7100110251,55170 on request
K0646.25318408X30stainless steeltraffic red RAL 3020M827,1113324,216,227,7100110301,55170 on request
K0646.25318408X40stainless steeltraffic red RAL 3020M827,1113324,216,227,7100110401,55170 on request
K0646.25318408X50stainless steeltraffic red RAL 3020M827,1113324,216,227,7100110501,55170 on request
K0646.25318410X25stainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110251,55170 on request
K0646.25318410X30stainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110301,55170 on request
K0646.25318410X40stainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110401,55170 on request
K0646.25318410X50stainless steeltraffic red RAL 3020M1027,1113324,216,227,7100110501,55170 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iceland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33