Product groups
UNILOCK clamping brackets for UNILOCK clamping station
K1869

UNILOCK clamping brackets for UNILOCK clamping station

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body black oxidised.Note:The UNILOCK clamping brackets are used for rapid fastening of the clamping stations on all conventional machine tables.
The clamping brackets can be attached to the sides of the clamping stations or to the four rounded corners.
Advantages:Rapid fastening of the UNILOCK clamping stations via adapted clamping brackets.
No fastening holes drilled through the clamping stations required.
Low, flat design eliminates protruding edges.
No swarf deposits due to the enclosed form of the clamping bracket.
The supplied screw head caps prevent the accumulation of swarf and coolants.
Supplied withClamping bracket
Cap for cap screw heads
Cap screw
T-slot nut (M12 = slot width 14 mm, M16 = slot width 18 mm)
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1869 UNILOCK clamping bracket for UNILOCK clamping station 265 kB

Drawings

UNILOCK clamping brackets for UNILOCK clamping station

Item selection/filter

Order No.D

HBN=Slot widthF
hole for
ISO 4762 cap screw
CADAcc.PriceOrder
K1869.482212483814M12 on request
K1869.482216483818M16 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33