Product groups
Locating cylinders pneumatic
K1219

Locating cylinders pneumatic

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:nickel-plated.Note:The 3 clamping balls are released by applying compressed air.
The 3 clamping balls move inward and the fixture can be quickly changed. When the air pressure is removed, the 3 clamping balls move outwards and the fixture is clamped.
This easy-to-use system significantly reduces changeover times.

The repeat accuracy is ± 0.01 mm.
Accessory:K1220 Locating bush for pneumatic locating cylinder.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1219 Locating cylinders pneumatic 236 kB
 Pneumatic positioning and clamping system 405 kB

Drawings (total overview)

Locating cylinders pneumatic

Locating cylinders pneumatic, Form A

More information

Drawings

Locating cylinders pneumatic, Form A

Item selection/filter

Order No.FormDD1D2D3D4D5D6D8D10D11HH2H1H3H4H5H7Retaining
force
F1 N
CADAcc.PriceOrder
K1219.112A12402423,44,583223,841M48829,5253,58,58,5250 on request
K1219.116A16513231,45,59,54131,852M58,59,531,728,54910350 on request

Locating cylinders pneumatic, Form B

More information

Drawings

Locating cylinders pneumatic, Form B

Item selection/filter

Order No.FormDD1D2D3D4D5D6D7D8D9D10D11HH2H1H3H4H5H6H7Retaining
force
F1 N
CADAcc.PriceOrder
K1219.212B12402423,44,5832M423,81441M48824,5253,58,525,58,5250 on request
K1219.216B16513231,45,59,541M531,82052M58,59,525,528,54926,510350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33