Product groups
Workpiece stops, magnetic
K2043

Workpiece stops, magnetic

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body high-strength aluminium.
Hinge pin and stop bar, steel.
Version:Body anodised blue and black.
Hinge pin and stop bar black oxidised.
Note:The workpiece stop with enclosed magnet serves, among other things, as a versatile instrument for positioning on machining centres or for assembly work. It adheres to all magnetic surfaces such as vices, measuring devices, drilling and milling machines. After clamping the workpieces, the workpiece stop can also be easily removed again, thus exposing all surfaces to be machined.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2043 Workpiece stops, magnetic 146 kB

Drawings (total overview)

Workpiece stops, magnetic

Workpiece stops, magnetic, Form A, standard

More information

Drawings

Workpiece stops, magnetic, Form A, standard

Item selection/filter

Order No.

FormForm definitionMagnetic
force
N
CADAcc.PriceOrder
K2043.1Astandard200 on request

Workpiece stops, magnetic, Form B, with joint

More information

Drawings

Workpiece stops, magnetic, Form B, with joint

Item selection/filter

Order No.

FormForm definitionMagnetic
force
N
CADAcc.PriceOrder
K2043.2Bwith joint200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33