Product groups
Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip
K2327

Clamping plate, stainless steel for quarter-turn clamp lock with...

go back

Item description/product images

DescriptionMaterial:Version:Bright.Note:Stainless steel M2.5 fastening screws are supplied.

Mounting option 1: By Form B for plate thickness 6-12 mm.
Mounting option 2: By Form B for plate thickness > 12 mm and by Form A for plate thickness > 6 mm.

By mounting option 1: With thin plates (less than 11 mm), the base of the clamping plate protrudes from the plate.
Assembly:When mounting, please note the alignment of the clamping plate to the quarter-turn clamp lock.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2327 Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip 174 kB

Drawings (total overview)

Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip

Clamping plates, stainless steel for quarter-turn clamp locks with recessed grip, Form A

More information

Drawings

Clamping plates, stainless steel for quarter-turn clamp locks with recessed grip, Form A

Item selection/filter

Order No.FormD

D1D2D4D5D6HH1H2H3H4MCADAcc.PriceOrder
K2327.11017A1017282117285,222,5-4M2,5 on request

Clamping plates, stainless steel, for quarter-turn clamp locks with recessed grip, Form B

More information

Drawings

Clamping plates, stainless steel, for quarter-turn clamp locks with recessed grip, Form B

Item selection/filter

Order No.FormD

D1D2D4D5D6HH1H2H3H4MCADAcc.PriceOrder
K2327.12831B28314235314210,522,5114M2,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33