- tube clamps
- Components for conveyor systems
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- Workpiece supports
- K2308
Tube clamp feet for round tubes three-leg
- K2309
Tube clamp feet, plastic, for round tubes two-leg
- K2310
Tube clamp base, plastic, for round tubes two-leg with cross connector
- K2311
Tube clamps, plastic T-angle for round tubes, multi-part
- K2312
Tube clamps, plastic with lateral support bracket, for round tubes
- K2313
Tube clamps, support head, plastic, for round tubes
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
K2313Tube clamps, support head, plastic, for round tubes |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic. Nuts and screws stainless steel.Version:Black. Screws and nuts bright.Note:The round tube is clamped via screw.
The tube clamp is mounted under the conveyor system.
Suitable for DIN EN 10220 steel tubes.
Form A: Tube clamp with hole. Form B: Tube clamp with slotted hole.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
| Order No. | Form | B | B1 | D | D1 | D2 | D3 | H | H1 | H2 | L | L1 | F max. kN | CAD | Acc. | Price | Order |
|---|
| K2313.048 | A | 95 | 70 | 48,3 | 10,5 | 35 | 65 | 75 | 69,5 | 25 | 95 | 70 | 1,5 |  | | on request | |
|
| Order No. | Form | B | B1 | B2 | D | D2 | D3 | E1 | E2 | H | H1 | H2 | L | L1 | L2 | F max. kN | CAD | Acc. | Price | Order |
|---|
| K2313.148 | B | 85 | 65 | 55 | 48,3 | 35 | 75 | 9 | 20 | 100 | 90 | 25 | 130 | 115 | 95 | 2 |  | | on request | | | K2313.160 | B | 85 | 65 | 55 | 60,3 | 35 | 75 | 9 | 20 | 100 | 90 | 25 | 130 | 115 | 95 | 2 |  | | on request | |
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|