- tube clamps
- Components for conveyor systems
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- Workpiece supports
- K2308
Tube clamp feet for round tubes three-leg
- K2309
Tube clamp feet, plastic, for round tubes two-leg
- K2310
Tube clamp base, plastic, for round tubes two-leg with cross connector
- K2311
Tube clamps, plastic T-angle for round tubes, multi-part
- K2312
Tube clamps, plastic with lateral support bracket, for round tubes
- K2312_A
Tube clamp lateral support head, plastic, for round tubes, Form A
- K2312_B
Tube clamps, lateral support head, plastic, for round tubes, Form B
- K2312_C
Tube clamp lateral support head, plastic, for round tubes, Form C
- K2313
Tube clamps, support head, plastic, for round tubes
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
K2312Tube clamps, plastic with lateral support bracket, for round... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic. Nuts and screws stainless steel.Version:Black. Screws and nuts bright.Note:The round tube is clamped via screw.
The tube clamp is attached to the side of a conveyor system.
Suitable for DIN EN 10220 steel tubes.Drawing reference:1) Before using these holes, puncture the thin membrane. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Tube clamp lateral support head, plastic, for round tubes, Form A |
More information |
| Order No. | Form | B | B1 | B2 | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | H5 | H6 | H7 | H8 | H9 | L | L1 | L2 | L3 | F max. kN | CAD | Acc. | Price | Order |
|---|
| K2312.048 | A | 80 | 47,5 | 20 | 48,3 | 10,5 | 10,5 | 65 | 174 | 60 | 67 | 11,5 | 14 | 30 | 30 | 96 | 10,5 | 10,5 | 65 | 77 | 24 | 15,5 | 3,5 |  | | on request | |
|
Tube clamps, lateral support head, plastic, for round tubes, Form B |
More information |
| Order No. | Form | B | B1 | B2 | D | D1 | D2 | H | H1 | H2 | H3 | H4 | H5 | H6 | H7 | H8 | H9 | H10 | L | L1 | L2 | L3 | F max. kN | CAD | Acc. | Price | Order |
|---|
| K2312.160 | B | 91,5 | 54 | 20,5 | 60,3 | 10,5 | 10,5 | 185 | 60 | 66 | 19 | 16 | 30 | 30 | 126,5 | 10,5 | 20 | 9,5 | 78 | 77 | 24 | 10,5 | 4 |  | | on request | |
|
Tube clamp lateral support head, plastic, for round tubes, Form C |
More information |
| Order No. | Form | B | B1 | B2 | D | D3 | E1 | E2 | H | H1 | H2 | H3 | H4 | H7 | L | L1 | L2 | F max. kN | CAD | Acc. | Price | Order |
|---|
| K2312.248 | C | 70 | 40 | 19 | 48,3 | 62 | 8,5 | 18,5 | 114 | 69 | 32 | 69 | 55 | 105 | 118 | 98 | 84 | 3,5 |  | | on request | |
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|