- tube clamps
- Components for conveyor systems
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- Workpiece supports
- K2308
Tube clamp feet for round tubes three-leg
- K2309
Tube clamp feet, plastic, for round tubes two-leg
- K2310
Tube clamp base, plastic, for round tubes two-leg with cross connector
- K2311
Tube clamps, plastic T-angle for round tubes, multi-part
- K2312
Tube clamps, plastic with lateral support bracket, for round tubes
- K2313
Tube clamps, support head, plastic, for round tubes
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
K2311Tube clamps, plastic T-angle for round tubes, multi-part |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic. Nuts and screws stainless steel.Version:Black. Screws and nuts bright.Note:Suitable for DIN EN 10220 steel tubes.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | B | B1 | D | D1 | H | H1 | L | L1 | L2 | L3 | L4 | F max. kN | F1 max. kN | CAD | Acc. | Price | Order |
|---|
| K2311.4842 | 75 | 54 | 48,3 | 42,4 | 87 | 55 | 145 | 89 | 54 | 27,5 | 98,5 | 3,5 | 2 |  | | on request | | | K2311.6042 | 75 | 54 | 60,3 | 42,4 | 87 | 55 | 145 | 89 | 54 | 27,5 | 98,5 | 3,5 | 2 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|