Product groups
Tube clamp feet for round tubes 
three-leg
K2308

Tube clamp feet for round tubes three-leg

go back

Item description/product images

DescriptionMaterial:

Thermoplastic.
Screws and nuts stainless steel 1.4301.

Version:Black.
Screws and nuts bright.
Note:The round tube is clamped via two screws. This tube clamp is suitable for levelling feet with M16 thread.

The three-leg tube clamp distributes the weight of the conveyor belt evenly.

Suitable for DIN EN 10220 steel tubes.
On request:Electro zinc-plated steel screws and nuts
Other materials and colours.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2308 Tube clamp feet for round tubes three-leg 195 kB
 Technical note Components for conveyor systems and support elements 572 kB

Drawings

Tube clamp feet for round tubes 
three-leg

Item selection/filter

Order No.D

D1D2GHH1F
max. kN
CADAcc.PriceOrder
K2308.4848,3400430M16185859,6 on request
K2308.6060,3400430M16185859,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33