Product groups
Tube clamp base, plastic, for round tubes 
two-leg with cross connector
K2310

Tube clamp base, plastic, for round tubes two-leg with cross...

go back

Item description/product images

DescriptionMaterial:

Thermoplastic.
Screws and nuts stainless steel 1.4301.

Version:Black.
Screws and nuts bright.
Note:The round tube is clamped via two screws. This tube clamp is suitable for levelling feet with M16 thread.

These two-legged tube clamps with cross connector can be used to further stabilise conveyor systems.

Suitable for DIN EN 10220 steel tubes.

Form A: Tube clamp with legs at 180° angle.
Form B: Tube clamps with legs at 120° angle.
On request:Electro zinc-plated steel screws and nuts
Other materials and colours.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2310 Tube clamp base, plastic, for round tubes two-leg with cross connector 291 kB
 Technical note Components for conveyor systems and support elements 572 kB

Drawings (total overview)

Tube clamp base, plastic, for round tubes 
two-leg with cross connector

Tube clamps base, plastic for round tubes, two-legs with cross connector, Form A

More information

Drawings

Tube clamps base, plastic for round tubes, two-legs with cross connector, Form A

Item selection/filter

Order No.FormD

D1D2D3GHH1H2LL1F
max. kN
CADAcc.PriceOrder
K2310.04842A48,342,4400430M161858545104709,6 on request
K2310.04848A48,348,3400430M161858545104709,6 on request
K2310.06042A60,342,4400430M161858545104709,6 on request
K2310.06048A60,348,3400430M161858545104709,6 on request

Tube clamp base, plastic, for round tubes, two-leg with cross connector, Form B

More information

Drawings

Tube clamp base, plastic, for round tubes, two-leg with cross connector, Form B

Item selection/filter

Order No.FormD

D1D2D3GHH1H2LL1F
max. kN
CADAcc.PriceOrder
K2310.14842B48,342,4400430M161858545104709,6 on request
K2310.14848B48,348,3400430M161858545104709,6 on request
K2310.16042B60,342,4400430M161858545104709,6 on request
K2310.16048B60,348,3400430M161858545104709,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33