Product groups
lateral guides, plastic, flat 
with conical holding profile
K2307

lateral guides, plastic, flat with conical holding profile

go back

Item description/product images

DescriptionMaterial:Guide PE-UHMW.
Sheet metal parts stainless steel.
Version:Guide white
Sheet metal bright.
Note:The conical holding profile enables the lateral guides to be quickly and easily secured in the clamps K2295, K2298, K2301 and K2304.

These lateral guides are used to guide items on conveyor lines. The material used enables the guides to withstand heavy loads, exhibit low friction and reduce wear on the items being transported.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
On request:Other colours, sizes and contact faces.Accessory:Single clamp K2295.
Single clamp K2298.
Double clamp K2301.
Double clamp K2304.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2307 lateral guides, plastic, flat with conical holding profile 190 kB
 Technical note Components for conveyor systems and support elements 572 kB

Drawings

lateral guides, plastic, flat 
with conical holding profile

Item selection/filter

Order No.B

B1B2HH1LCADAcc.PriceOrder
K2307.123000171,511,512173000 on request
K2307.20300020,51,511,520173000 on request
K2307.25300020,51,511,525173000 on request
K2307.403000211,511,540173000 on request
K2307.602000211,511,560172000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33