Product groups
Single clamps, plastic, for round lateral guides
K2296

Single clamps, plastic, for round lateral guides

go back

Item description/product images

DescriptionMaterial:Clamp thermoplastic.
Nuts and screws stainless steel.
Version:Clamp black.
Screws and nuts bright.
Note:The single clamp is used together with round lateral guides.

The targeted product guidance on the conveyor system holds the items on the conveyor belt during transport.
Accessory:Pin K2297.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2296 Single clamps, plastic, for round lateral guides 256 kB
 Technical note Components for conveyor systems and support elements 572 kB

Drawings (total overview)

Single clamps, plastic, for round lateral guides

Single clamps, plastic, for round lateral guides, Form A

More information

Drawings

Single clamps, plastic, for round lateral guides, Form A

Item selection/filter

Order No.FormB

B1B2B3B4DD1D2HLL1CADAcc.PriceOrder
K2296.013210A3721416,56,58,510122731,513,5 on request
K2296.013212A3721426,56,58,512122731,513,5 on request

Single clamps, plastic, for round lateral guides, Form B

More information

Drawings

Single clamps, plastic, for round lateral guides, Form B

Item selection/filter

Order No.FormForm definitionB

B1B2B3B4DD1D2HLL1CADAcc.PriceOrder
K2296.115910Bwide38,522,5426,56,58,51012315940,6 on request
K2296.115912Bwide38,522,5436,56,58,51212315940,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33